The media converter 'Planet IGT-805AT Media Converter' PN2007-A1 converts a CAT5 copper based Ethernet section to fiber-optic based Ethernet section.

PN2007-A1 network connectors

The ports 1 is a CAT5 copper Ethernet (RJ45, 10/100/1000Base-T) sockets.

The port 2 is a fiber optic slot for inserting a SPF module.

You can insert these SPF modules:

  • PNA2002-A1: 'Planet MGB-LX FOI Adapter', single mode, 10 km, 1310 nm
  • PNA2003-A1: 'Planet MGB-SX FOI Adapter', multi-mode, 550 m, 850 nm
  • PNA2004-A1: 'D-Link DEM-211 FOI Adapter', multi-mode, 2 km, 1310 nm

PNA2004-A1 is required to establish a fiber optic connection to 'Ethernet switch (2x4/2)' PN2001-A1.