The PTO2008-A1 provides two connectors ('RJ2' and 'RJ3') to connect the previous PTO2008-A1 to the next, with all necessary signals with copper Ethernet cable (CAT5).

Call station connectors - 'RJ2' and 'RJ3'

PTO2008-A1 call station connectors - 'RJ2' and 'RJ3'

Pin

Description

Remark

1

SO-

Audio out -

2

SO+

Audio out +

3

GND (DC 0 V)

GND reference voltage

4

D+

RS485 data +

5

D-

RS485 data -

6

DC 24 V

DC 24 V

7

SI-

Audio in -

8

SI+

Audio in +