Up to 2x 24 V battery sets can be mounted to the power supply via connectors 'Bat+' and 'Bat-'. Each 24 V battery set consists of 2x 12 V batteries and can have a capacity of up to 320 Ah.
One battery set can be mounted in PC1002-A3.
Ensure that batteries are fully charged before installation.
Pin | Description | Remark |
---|---|---|
1 | Bat 1 + | Battery Set 1 Plus |
2 | Bat 2 + | Battery Set 2 Plus |
3 | Bat 1 - | Battery Set 1 Minus |
4 | Bat 2 - | Battery Set 2 Minus |
M1 | Bat 1 M | Battery Set 1 middle contact |
M2 | Bat 2 M | Battery Set 2 middle contact |
The battery wiring is very important. The wiring should introduce a minimum possible resistance into the battery circuit.
A suitable fuse should be installed close to the positive battery terminal.
It is recommended to use wires with a cross section of 25 mm2 to connect the batteries. Wires with a cross section of 16 mm2 are permissible with low capacity batteries and low current consumption when in the alarm mode.
The center of a battery set must be connected to the corresponding terminal M. This is necessary for the voltage equalization of the batteries in that battery set. Wires with a cross section of 0.75 mm2 shall be used. The connection must be protected with a fuse of 0.5...2 AF near the battery.
Ba Battery fuse | Battery separator/fuse, positive conductor |
Bm | Battery separator/fuse, equalizing charge conductor |
BAT1 | Battery block 1 |
BAT2 | Battery block 2 |
Power unit terminal | Connection | Conductor color |
---|---|---|
Bat 24 V 1/+ | Battery +24 V | Red |
Bat 24 V 1/- | Battery – 0 V | Blue |
Bat 1/M | Equalizing charge connection for battery block 1 | Black |
Bat 2/M | Equalizing charge connection for battery block 2 | Black |
- The battery connection cables must be as short as possible.
- The positive and negative conductors must be routed together, either slightly twisted or in a spiral cable.
- The minimum distance between two battery cable sets must be 15 cm.
- The temperature sensor must be positioned directly next to the batteries.
- The battery separator/fuse must be mounted as close as possible to the battery terminals.
- The temperature sensor and the battery separators/fuses are pre-assembled in the cabinet. The battery separators/fuses are mounted on the DIN rail.