The PT1001-A1 provides 4 logic control inputs on the connector 'X4'.

The logic control inputs are used to get information and controls from the connected components.

  • Logic 0 with input voltage <3 V
  • Logic 1 with input voltage >7 V

Logic control inputs connector - 'X4'

PT1001-A1 logic control inputs connector - 'X4'

Pin

Description

Remark

1

Logic control input 1

-

2

Logic control input 2

-

3

Logic control input 3

-

4

Logic control input 4

-

5

GND

IO-GND not connected to GND

6

10 V

10 V reference voltage

For use of logic control inputs, see Use logic control inputs.