The PCA2011-A1 provides one terminal connector for DC 24 V input and output.
Terminal connector for DC 24 V input and output
Pin | Description | Remark |
---|---|---|
1 | DC 24 V | Input DC 24 V + |
2 | DC 0 V | Input DC 24 V - |
3 | FG | Earth |
4 | DC 0 V | Output DC 24 V - (isolated) |
5 | DC 24 V | Output DC 24 V + (isolated) |