Mounting
The 'Camdenboss RJ45 Interface' PNA2008-A1 can be mounted with its DIN rail mount directly in the Cerberus PACE Compact cabinet or in a PT2002-A1 or PT2003-A1 housing.
Installation
The PNA2008-A1 provides 2 screw terminal connectors (Ethernet single wire 'CN1' and 'CN2') to connect Ethernet cables with single wires (e.g., E30 cables) to interface them to CAT5 Ethernet RJ45 connectors ('Ethernet RJ45', 'J1') or vice versa.
Ethernet single wire connector - 'CN1'
Pin | Description | Remark: when used in a 2x4 wire cable | ||
---|---|---|---|---|
CAT5 pin | CAT5 according to T568B | Fire alarm cables color code according to VDE0815 | ||
1 | D1+/TX+ | 1 | White/orange | Grey |
2 | D2+/RX+ | 3 | White/green | Brown |
3 | D3- | 5 | White/blue | Blue |
4 | D4+ | 7 | White/brown | White |
5 | NC | Shield | Shield | Shield |
Ethernet single wire connector - 'CN2'
Pin | Description | Remark: when used in a 2x4 wire cable | ||
---|---|---|---|---|
CAT5 pin | CAT5 according to T568B | Fire alarm cables color code according to VDE0815 | ||
1 | D1-/TX- | 2 | Orange | Yellow |
2 | D3+ | 4 | Blue | Red |
3 | D2-/RX- | 6 | Green | Green |
4 | D4- | 8 | Brown | Black |
Ethernet RJ45 connector - 'J1'
Pin | Description | Remark: when used in a 2x4 wire cable | |
---|---|---|---|
CAT5 according to T568B | Fire alarm cables color code according to VDE0815 | ||
1 | D1+/TX+ | White/orange | Grey |
2 | D1-/TX- | Orange | Yellow |
3 | D2+/RX+ | White/green | Brown |
4 | D3+ | Blue | Red |
5 | D3- | White/blue | Blue |
6 | D2-/RX- | Green | Green |
7 | D4+ | White/brown | White |
8 | D4- | Brown | Black |