The PC1001-A3 power supply provides two connectors ('MF' and 'GF') to connect the power supply fault relays.

Mains fault relay connector - 'MF'

PC1001-A3 power supply mains fault relay connector - 'MF'

Pin

Designator

Connection

Color

1

MF-NO

Connected to C if fault occurs (normally open)

Blue

2

MF-C

Common

Red

3

MF-NC

Connected to C in regular mode (normally closed)

-

General fault relay connector - 'GF'

The general fault connector provides the general fault relay (pins 4 to 6).

It provides an external fault input (pins 1 to 3) to connect an external potential-free contact. (Not used in PC1001-A3).

PC1001-A3 power supply general fault relay connector - 'GF'

Pin

Designator

Connection

Color

1

Ext -

Contact input connected to DC 0 V

-

2

Ext +

Contact input +

-

3

-

Do not connect

-

4

GF-NO

Connected to C if a general fault occurs (normally open)

Green

5

GF-C

Common

Red

6

GF-NC

Connected to C in regular mode (normally closed)

-