The power supply provides two auxiliary DC 24 V power outputs 'Aux-1' and 'Aux-2'. These outputs are used to connect 24 V optional components. Amplifiers can’t be connected to these outputs.

Power supply auxiliary DC 24 V power outputs

Auxiliary DC 24 V output connectors 'Aux-1' and 'Aux-2'

Power supply auxiliary DC 24 V output connectors 'Aux-1' and 'Aux-2'

Pin

Description

Remark

1

DC 0 V

Power supply output

2

DC 24 V

Power supply output

The two auxiliary DC 24 V power outputs are secured with one fuse 'F' with 10 AF.