The PT2001-A1 provides 6 analog control inputs. These analog control inputs measure the voltage between the GND and the DC 10 V.

The values can be used as a local gain control or as control values for the audio output volume.

Analog control inputs connector - 'CN1'

PT2001-A1 analog control inputs connector - 'CN3'

Pin

Description

Remark

1

Analog control input 1

-

2

Analog control input 2

-

3

Analog control input 3

-

4

Analog control input 4

-

5

Analog control input 5

-

6

Analog control input 6

-

7

Logic control output 1

Not to be used as the analog control inputs

8

Logic control output 2

Not to be used as the analog control inputs

9

Logic control output 3

Not to be used as the analog control inputs

10

Logic control output 4

Not to be used as the analog control inputs

11

GND

GND reference voltage

12

DC 10 V

10 V reference voltage

For more information, see Use analog control inputs.