Power supply DC 24 V

The DC 24 V power supply connection 'CN7' is used to supply the PCA2007-A1 with power.

DC 24 V power supply connector - 'CN7'

PCA2008-A1 DC 24 V power supply connector - 'CN7'

Pin

Description

Remark

1

DC 24 V

-

2

DC 0 V

-

Connect up to 4 'Automated volume control microphone' PCA2007-A1 to the microphone input connectors 'CN1' to 'CN4'.

Microphone input connectors - 'CN1' to 'CN4'

PCA2008-A1 microphone input connectors - 'CN1' to 'CN4'

Pin

Description

Remark

1

Signal +

-

2

GND

GND reference voltage

3

Signal -

-

Connect the summed up analog audio signals output to the analog audio input of the digital audio matrices.

Use always analog audio input 4 of the digital audio matrices for this function.

Microphone sum output connector - 'CN5'

PCA2008-A1 microphone sum output connector - 'CN5'

Pin

Description

Remark

1

Signal +

-

2

GND

GND reference voltage

3

Signal -

-

The PCA2008-A1 reports a fault via a fault relay output.

A fault is reported in one of these cases:

  • Open or short on the wiring to microphones
  • No microphone is connected and the input is not deactivated
  • PCA2007-A1 is not supplied with DC 24 V

Fault relay output connector - 'CN6'

PCA2008-A1 fault relay output connector - 'CN6'

Pin

Description

Remark

1

NO

Connected to Com - fault

2

Com

-

3

NC

Connected to Com - regular working mode