The PT1001-A1 provides 4 logic control outputs on the connector 'X3'.

The logic control outputs are used to activate LEDs or communicate a status change of the system.

The logic control outputs are open collector outputs which switch to IO-GND. A power source is required to use the outputs.

  • Max. current per output is 200 mA.
  • Max. current on internal 12 V power source is 250 mA.

Logic control outputs connector - 'X3'

PT1001-A1 logic control outputs connector - 'X3'

Pin

Description

Remark

1

Logic control output 1

-

2

Logic control output 2

-

3

Logic control output 3

-

4

Logic control output 4

-

5

IO-GND

IO-GND not connected to GND

6

12 V

12 V reference voltage

For use of logic control outputs, see Use logic control output.