The internally pre-installed PT2008-A1 offers RJ45 (J1, J2) connectors at the back of the housing to connect with the Cerberus PACE Compact cabinet via a copper Ethernet cable (CAT5). This cable is used to connect 24 V, button signals and analog audio signal. In the system cabinet, PT2008-A1 interface board is used to route all required signals to a copper Ethernet cable (CAT5).

One PT2008-A1 can be connected to one PT2008-A1 interface board.

PT2008-A1 interface board connector overview

Control connector - 'CN1''

The PT2008-A1 interface board provides one control connector 'CN1' to connect the signals of a button press to logic control inputs of a digital audio matrix.

PT2008-A1 control connector - 'CN1'

Pin

Description

Remark

1

Zone 1 button

-

2

Zone 2 button

-

3

Zone 3 button

-

4

Talk button

-

5

GND

GND reference voltage

6

DC 10 V

10 V supply voltage

Analog audio input connectors - 'CN2' and 'J1'

The PT2008-A1 interface board provides two analog audio input connectors 'CN2' and 'J1'. Use either screw terminal connector 'CN2' or XLR connector 'J1' to connect the analog audio microphone signal to an analog audio input of a digital audio matrix.

Analog audio input connector - 'CN2'

PT2008-A1 analog audio input connector - 'CN2'

Pin

Description

Remark

1

Signal +

-

2

GND

GND reference voltage

3

Signal -

-

Analog audio input connector - 'J1'

PT2008-A1 analog audio input connector - 'J1'

Pin

Description

Remark

1

GND

GND reference voltage

2

Signal +

-

3

Signal -

-

Connect to PT2008-A1 with connectors - 'J2'

The RJ45 connector 'J2' provides all required signals to a PT2008-A1. Use a copper Ethernet cable (CAT5) cable with a maximum length of 150m to connect the PT2008-A1.