The PT2002-A1 provides 6 analog control inputs. These analog control inputs measure the voltage between the GND and the DC 10 V.
The values can be used as a local gain control or as control values for the audio output volume.
The analog control input 1 and 2 are occupied from the PT2002-A1.
Analog control inputs connector - 'CN1'
Pin | Description | Remark |
---|---|---|
1 | Analog control input 1 | Occupied from the PT2002-A1 |
2 | Analog control input 2 | Occupied from the PT2002-A1 |
3 | Analog control input 3 | - |
4 | Analog control input 4 | - |
5 | Analog control input 5 | - |
6 | Analog control input 6 | - |
7 | Logic control output 1 | Not to be used as the analog control inputs |
8 | Logic control output 2 | Not to be used as the analog control inputs |
9 | Logic control output 3 | Not to be used as the analog control inputs |
10 | Logic control output 4 | Not to be used as the analog control inputs |
11 | GND | Occupied from the PT2002-A1 |
12 | 10 V | Occupied from the PT2002-A1 |
For more information, see Use analog control inputs and Use logic control output.