The switch is used to build a 'PACE-Net' communication network and to connect 'PACE-Net' digital audio matrices, 'PACE-Net' call stations, Cerberus PACE Compact systems or a PC with the configuration tool 'PACE-Design' installed.
PACE-Net connectors J1 to J4
Socket | Description | Remark |
---|---|---|
J1 | ETH 1 | Port 1 RJ45, 10/100/1000Base-T |
J2 | ETH 2 | Port 2 RJ45, 10/100/1000Base-T |
J3 | ETH 3 | Port 3 RJ45, 10/100/1000Base-T |
J4 | ETH 4 | Port 4 RJ45, 10/100/1000Base-T |
Two 'Ethernet switch (1x4, DIN rail)' PN2008-A1 can be used to build a fully redundant network in tree or chain structure.
A redundant Ethernet connection can be established by connecting a port of one PN2008-A1 with port A (ETH A) and a port of the other PN2008-A1 with port B (ETH B) of the 'PACE-Net' components. If the connection on port A fails, the 'PACE-Net' components use automatically port B for the communication.