The PC1001-A3 and PC1002-A3 Cerberus PACE Compact digital audio matrix boards both provide 1 connector ('DI') with 8 logic control inputs in the input/output area.

The logic control inputs are used to get information and controls from the connected devices.

  • Logic 0 with input voltage < 3 V
  • Logic 1 with input voltage > 7 V
Logic control inputs

Logic control inputs connector - 'DI'

Logic control inputs connector - 'DI'

Pin

Description

Remark

1

DI1

-

2

DI2

-

3

DI3

-

4

DI4

-

5

DI5

-

6

DI6

-

7

DI7

-

8

DI8

-

9

GND

GND reference voltage

10

10 V

10 V reference voltage