The 24 V is required on the digital audio matrix board with DC 24 V power. It is connected to the power supply via the 'PS-24V' connector. An earth connection to the cabinet is required for a proper work of the digital audio matrix board. The power supply reports a general fault status and an AC fault via the 'PS-Fault' connector. These connectors are located in the inputs/outputs area on the lower left corner of the board. All connections are pre-assembled.

PC100x-A3 power supply connector 'PS-24V'

Power supply connector - 'PS-24V'

PC100x-A3 power supply connector - 'PS-24V'

Pin

Description

Remark

1

DC 24 V +

Red

2

DC 24 V -

Black

Power supply connector - 'PS-Fault'

PC100x-A3 power supply connector - 'PS-Fault'

Pin

Description

Remark

Function

1

Fault

Green

Power supply fault

2

AC

Blue

AC 230 V fault

3

10 V

Red

10 V reference voltage to the power supply

The power supply fault contact is usually closed and will open in case of a fault.

Earth connector

PC100x-A3 earth connector

Pin

Description

Remark

Function

1

Earth

Yellow/green

Connect to the cabinet earth