The PCIO2001-A1 provides 16 logic control outputs on the 2 connectors 'X3' and 'X4'.
The logic control outputs are used to activate LEDs or communicate a status change of the system.
The logic control outputs are electrically isolated open collector outputs which switch to reference GND. A power source is required to use the outputs.
Logic control outputs connector - 'X3'
Pin | Description | Remark |
---|---|---|
1 | Logic control output 1 | Isolated with reference to GND 1-8 |
2 | Logic control output 2 | Isolated with reference to GND 1-8 |
3 | Logic control output 3 | Isolated with reference to GND 1-8 |
4 | Logic control output 4 | Isolated with reference to GND 1-8 |
5 | Logic control output 5 | Isolated with reference to GND 1-8 |
6 | Logic control output 6 | Isolated with reference to GND 1-8 |
7 | Logic control output 7 | Isolated with reference to GND 1-8 |
8 | Logic control output 8 | Isolated with reference to GND 1-8 |
9 | GND 1-8 | Isolated GND reference voltage for logic control outputs 1-8 |
10 | 10 V | 10 V reference voltage |
Logic control outputs connector - 'X4'
Pin | Description | Remark |
---|---|---|
1 | Logic control output 9 | Isolated with reference to GND 9-16 |
2 | Logic control output 10 | Isolated with reference to GND 9-16 |
3 | Logic control output 11 | Isolated with reference to GND 9-16 |
4 | Logic control output 12 | Isolated with reference to GND 9-16 |
5 | Logic control output 13 | Isolated with reference to GND 9-16 |
6 | Logic control output 14 | Isolated with reference to GND 9-16 |
7 | Logic control output 15 | Isolated with reference to GND 9-16 |
8 | Logic control output 16 | Isolated with reference to GND 9-16 |
9 | GND 9-16 | Isolated GND reference voltage for logic control outputs 9-16 |
10 | 10 V | 10 V reference voltage |