The 230 V mains connector of the 'Voice alarm panel Compact 400' PC1001-A3 is in the upper right of the cabinet. The power supply and the PE in the cabinet are already pre-assembled.

PC1001-A3 mains connector with pre-assembled wiring

Connection to the power supply; pre-assembled

PE connection to the cabinet; pre-assembled

'X100'

Terminal block for the mains supply connection

Mains connector - 'X100'

PC1001-A3 mains connector - 'X100'

Pin

Designator

Connection

Color

Description

1

L1

Outer conductor

Brown

Mains connection

2

L1

Outer conductor

Brown

Pre-assembled; power supply

3

N

Neutral conductor

Blue

Mains connection

4

N

Neutral conductor

Blue

Pre-assembled; power supply

5

PE

Protective conductor

Yellow/green

-

6

PE

Protective conductor

Yellow/green

Pre-assembled; power supply

7

PE

Protective conductor

Yellow/green

-

8

PE

Protective conductor

Yellow/green

Pre-assembled; cabinet

9

PE

Protective conductor

Yellow/green

-

10

PE

Protective conductor

Yellow/green

-

11

PE

Protective conductor

Yellow/green

Mains connection

12

PE

Protective conductor

Yellow/green

Pre-assembled; cabinet

Follow the steps below to wire the mains supply line:

  1. Connect the protective conductor with the yellow/green wire to the free 'PE' ground terminal.
  1. Connect the blue neutral conductor to the terminal 'N'.
  1. Connect the brown outer conductor to the terminal 'L1'.