Power supply DC 24 V
The DC 24 V power supply connector 'X1' is used to supply the PNA2007-A1 with power.
DC 24 V power supply connector - 'X1'
Pin | Description | Remark |
---|---|---|
1 | DC 0 V | Pre-installed on the repeater board |
2 | DC 0 V | - |
3 | DC 24 V | Pre-installed on the repeater board |
4 | DC 24 V | - |
5 | DC 0 V | Connect 24 V power |
6 | DC 0 V | 24 V to the next external component |
7 | DC 24 V | Connect 24 V power |
8 | DC 24 V | 24 V to the next external component |
Ethernet single wire connectors - 'CN1' and 'CN3'
Pin | Description | Remark: when used in a 2x4 wire cable | ||
---|---|---|---|---|
CAT5 pin | CAT5 according to T568B | Fire alarm cables color code according to VDE0815 | ||
1 | D1+/TX+ | 1 | White/orange | Grey |
2 | D2+/RX+ | 3 | White/green | Brown |
3 | D3- | 5 | White/blue | Blue |
4 | D4+ | 7 | White/brown | White |
5 | NC | Shield | Shield | Shield |
Ethernet single wire connectors - 'CN2' and 'CN4'
Pin | Description | Remark: when used in a 2x4 wire cable | ||
---|---|---|---|---|
CAT5 pin | CAT5 according to T568B | Fire alarm cables color code according to VDE0815 | ||
1 | D1-/TX- | 2 | Orange | Yellow |
2 | D3+ | 4 | Blue | Red |
3 | D2-/RX- | 6 | Green | Green |
4 | D4- | 8 | Brown | Black |
- CN1 and CN2 are used to connect the incoming CAT5 copper Ethernet wiring.
- CN3 and CN4 are used to connect the outgoing wiring.
- J1 and J2 are pre-installed to connect to the repeater board.
In case the CAT5 cables come with RJ45 connectors, the cables can be connected directly to the 2 free RJ45 sockets on the repeater board.