The 'Call station interface (redundant)' PTO2009-A1 provides a redundant 'PACE-Net' and a redundant 24 V connection from the Cerberus PACE Compact system to the call stations PT2001-A1 and PT2002-A1.

The PTO2009-A1 has two DC 24 V inputs ('Power In A', 'CN2' and 'Power In B', 'CN4') which are routed to a DC 24 V output ('Power Out' and 'CN5'). In case of a fault of one input, it switches automatically to the other one. A DC 24 V fault is reported via the relay contacts ('Fault Relay CN6').

Mounting

The PTO2009-A1 can be mounted with its DIN rail mount directly in a PT2001-A1 or PT2002-A1 housing.

Installation

The PTO2009-A1 provides two screw terminal connectors ('Ethernet In A', 'CN1', 'Ethernet In B', 'CN3') to connect Ethernet cables with single wires to interface them to CAT5 Ethernet RJ45 connectors ('Ethernet Out A', 'J1' and 'Ethernet Out B', 'J2'). The CAT5 Ethernet outputs are connected to the call station CAT5 Ethernet inputs.

Connect the fault relay contacts to a logic control input of the call station.

PTO2009-A1 connector overview

24 V power supply connectors:

Input connectors - 'CN2' and 'CN4'

Output connector - 'CN5'

PTO2009-A1 24 V power supply in/out connectors - 'CN2', 'CN4', 'CN5'

Pin

Description

Remark: when used in a 2x4 wire cable

CAT5 according to T568B

Fire alarm cables color code according to VDE0815

1

DC 24 V

White/brown and brown

Red and white

2

DC 0 V

White/blue and blue

Blue and black

Ethernet in connectors - 'CN1' and 'CN3'

PTO2009-A1 Ethernet in connectors - 'CN1' and 'CN3'

Pin

Description

Remark: when used in a 2x4 wire cable

CAT5 pin

CAT5 according to T568B

Fire alarm cables color code according to VDE0815

1

TX+

1

White/orange

Grey

2

TX-

2

Orange

Yellow

3

RX+

3

White/green

Brown

4

RX-

6

Green

Green

5

NC

-

Do not use

Do not use

6

Shield

-

Shield

Shield

Ethernet out RJ45 connectors - 'J1' and 'J2'

PTO2009-A1 Ethernet out RJ45 connectors - 'J1' and 'J2'

Pin

Description

Remark: when used in a 2x4 wire cable

CAT5 pin

CAT5 according to T568B

Fire alarm cables color code according to VDE0815

1

D1+/TX+

1

White/orange

Grey

2

D1-/TX-

2

Orange

Yellow

3

D2+/RX+

3

White/green

Brown

4

D3+

6

Blue

Red

5

D3-

-

White/blue

Blue

6

D2-/RX-

-

Green

Green

7

D4+

-

White/brown

White

8

D4-

-

Brown

Black

Fault relay connector - 'CN6'

PTO2009-A1 fault relay connector - 'CN6'

Pin

Description

Remark

1

DC 10 V

10 V reference voltage

2

A-24 V

Connected to 10 V if 'Power In A', 'CN2' has a fault

3

B-24 V

Connected to 10 V if 'Power In B', 'CN4' has a fault