The PT2001-A1 provides 4 logic control outputs. They are open collector transistors switching to GND.

The 4 logic control outputs can be used to switch lamps, relays or other devices with a current draw of max. 200 mA.

The output can be powered with the DC 10 V provided on pin 12 of the connector, or with a voltage of max. DC 36 V.

Logic control outputs connector - 'CN3'

PT2001-A1 logic outputs connector - 'CN3'

Pin

Description

Remark

1

Analog input 1

The analog control input cannot be used as the logic output.

2

Analog input 2

The analog control input cannot be used as the logic output.

3

Analog input 3

The analog control input cannot be used as the logic output.

4

Analog input 4

The analog control input cannot be used as the logic output.

5

Analog input 5

The analog control input cannot be used as the logic output.

6

Analog input 6

The analog control input cannot be used as the logic output.

7

Logic output 1

-

8

Logic output 2

-

9

Logic output 3

-

10

Logic output 4

-

11

GND

GND reference voltage

12

10 V

10 V reference voltage

For more information, see Use logic control output.