The PC1001-A3 and PC1002-A3 Cerberus PACE Compact digital audio matrix boards both provide 4 connectors ('1-AI' to '4-AI') with 4 balanced analog audio inputs in the audio area.

The analog audio inputs are used to connect analog audio devices like microphones or audio media players to the digital audio matrix board.

The maximum gain for line signals can be adjusted per input from -20 dB to +30 dB. The maximum gain for microphones can be adjusted from +10 dB to +60 dB. The microphone phantom voltage can be configured to 12 V, 24 V or 48 V. The gains and phantom voltages are configured with the configuration tool 'PACE-Design'.

Analog audio inputs connection

Analog audio inputs connectors - '1-AI' to '4-AI'

Analog audio inputs connectors - '1-AI' to '4-AI'

Pin

Description

Remark

1

Audio-In +

-

2

GND

-

3

Audio-In -

-