'PACE-Net' Ethernet network switches are used to connect individual 'PACE-Net' network components, such as digital audio matrices and call stations. All 'PACE-Net' Ethernet network switches feature standard copper Ethernet (CAT5) RJ45 sockets for the connection of network components.
The Ethernet switches can be connected to a fully redundant 'PACE-Net' network of up to 1350 network participants. The 'PACE-Net' network can be built with 100 Mbit/s Ethernet and/or with various fiber-optic adapters in multi-mode or single mode.
The 'PACE-Net' Ethernet network portfolio includes three network switches, one media converter, three fiber-optic adapters and one repeater.
| PN1001-A1 | PN2005-A1 | PN2007-A1 | PN2008-A1 |
---|---|---|---|---|
Function | Switch | Switch | Converter | Switch |
Mounting | Plug-in module | DIN rail | DIN rail | DIN rail |
Ethernet ports (RJ45) | 4 | 8 | 1 | 4 |
Fiber-optic ports | None | 2x 100/1000 Base-X SFP interface | 1x 100/1000 Base-X SFP interface | None |
Topologies | Chain Tree | Ring Chain Tree | Ring Chain Tree | Chain Tree |