The PCA2001-A1 provides one DC 24 V power supply connector ('CN1').
DC 24 V power supply connector - 'CN1'
Pin | Description | Remark |
---|---|---|
1 | DC 24 V | Isolated 24 V power supply |
2 | DC 0 V | Isolated 24 V power supply |
3 | Earth | Earth fault reference |
The PCA2001-A1 provides one DC 24 V power supply connector ('CN1').
Pin | Description | Remark |
---|---|---|
1 | DC 24 V | Isolated 24 V power supply |
2 | DC 0 V | Isolated 24 V power supply |
3 | Earth | Earth fault reference |