The PNA2009-A1 provides one connector to connect the internal wiring 'In'.
Internal wiring connector - 'In'
Pin | Description | Remark |
---|---|---|
1 | Data 0 + | RS485 in data + |
2 | Data 0 - | RS485 in data - |
3 to 8 | N/A | Do not use |
9 | DC 24 V | Input DC 24 V + |
10 | DC 0 V | Input DC 24 V - |