Title page - Mounting - Installation

Cerberus PACE Compact Public Address and Controlled Evacuation Installation;Mounting

Product Family
Cerberus PACE
Content Language
English
Content Type
Technical Documentation > Mounting Instructions
Technical Documentation > Installation Instructions
Document No
A6V11899867_en--_b
Download ID
A6V11940235
Access level
Internet
File Type
html
md
  • Title page
  • Imprint
  • About this document
  • Applicable documents
  • Download center
  • Revision history
  • Safety
  • Safety notes
  • Safety regulations for the method of operation
  • Responsibility of the operator
  • Standards and directives complied with
  • Cyber security disclaimer
  • Preparatory work
  • Installation site
  • Delivery units
  • Electrical supply lines
  • Mounting/Installation
  • Mount the cabinet
  • Change the cabinet door hinge
  • Installation overview PC1001
  • Installation overview PC1002
  • Wire the mains supply line
  • Mains connection PC1001
  • Mains connection PC1002
  • Mains connector 'X100' on PC1002
  • Mains connector 'X102' on PC1002
  • 24 V connection to the power supply
  • Operate LED
  • Service button
  • Service-Mode
  • Off-Mode
  • Audio Path PC1001 and PC1002
  • Mount and install additional power amplifiers
  • Mount and install additional power amplifiers on PC1001
  • Mount and install additional power amplifiers on PC1002
  • Configure speaker lines
  • Install speaker lines
  • PACE-Net Ethernet
  • Mount and install PN1001-A1
  • Install the micro SD card
  • PACE-Bus RS485
  • Mount and install PN1002-A1
  • Install PACE-Bus RS232
  • Install 24 V
  • Install analog audio inputs
  • Connect unbalanced or stereo sources
  • Install analog audio outputs
  • Connect unbalanced or stereo devices
  • Install microphone switches
  • Install logic control inputs
  • Use logic control inputs
  • Install analog control inputs
  • Use analog control inputs
  • Install relay outputs
  • Install system fault relay output
  • Install fans
  • Power supply and batteries
  • Power supply in PC1001
  • Installation
  • Connect mains power
  • Connect DC 24 V power output
  • Connect batteries
  • Connect fault relays
  • Power supply in PC1002
  • Connect AC 230 V mains supply input
  • Connect DC 24 V power outputs
  • Connect 24 V battery sets
  • Connect temperature sensor
  • Connect auxiliary DC 24 V output
  • Connect fault relay outputs and external fault inputs
  • External power supply PP2004
  • Install internal components
  • System operating unit PT1001-A1
  • Mounting
  • ID-Switch configuration
  • Installation
  • Connect DC 24 V power supply
  • Connect 'PACE-Bus' (RS485)
  • Logic control outputs
  • Logic control inputs
  • Operating unit and call stations PT1002-A1
  • Mounting
  • ID-Switch configuration
  • Installation
  • 'PACE-Net' network switches
  • 'PACE-Net' Planet IGS-10020MT Switch PN2005-A1
  • Connect DC 24 V power supply and fault contact
  • Connect 'PACE-Net' Ethernet
  • 'PACE-Net' Planet IGT-805AT Converter PN2007-A1
  • Connect DC 24 V power supply and fault contact
  • Connect 'PACE-Net' Ethernet
  • 'PACE-Net' Ethernet switch (1x4, DIN rail) PN2008-A1
  • Mounting
  • Connect DC 24 V power supply
  • Connect 'PACE-Net' Ethernet
  • RS485 module (1 port, DIN rail) PN2009-A1
  • Mounting
  • Installation
  • Connect DC 24 V power supply
  • Connect 'PACE-Bus' (RS485)
  • Connect fault relay output
  • Connect analog audio input
  • Connect analog audio output
  • Connect a call station
  • DC/DC converter PCA2011-A1
  • Mounting
  • Installation
  • Connect DC 24 V power supply input and output
  • DC/DC converter PCA2018-A1
  • Mounting
  • Installation
  • Connect DC 24 V power supply input and output
  • RS485 isolator PNA2009-A1
  • Mounting
  • Installation
  • Connect the internal wiring
  • Connect the external wiring
  • Earth fault monitor PCA2001-A1
  • Installation
  • Jumper configuration
  • Connect DC 24 V power supply and earth
  • Connect earth fault relay output
  • Call station interface (RS485) PTO2008-A1
  • Mounting
  • Installation
  • Connect DC 24 V power supply
  • Connect 'PACE-Bus' (RS485)
  • Connect analog audio input
  • Connect analog audio output
  • Connect to call station
  • Connect to further PTO2008
  • Input/Output extension (digital 16) PCIO2001-A1
  • Mounting
  • Installation
  • ID-Switch configuration
  • Connect DC 24 V power supply
  • Connect 'PACE-Bus' (RS485)
  • Logic control inputs
  • Analog control inputs
  • Use analog control inputs
  • Logic control outputs
  • Use logic control output
  • Input/output module (digital, 16) PCIO2002-A1
  • Mounting
  • Installation
  • ID switch configuration
  • Connect DC 24 V power supply
  • Connect 'PACE-Bus' (RS485)
  • Logic control inputs
  • Analog control inputs
  • Use analog control inputs
  • Relay outputs
  • Output module (relay, 8) PCO2002-A1
  • Mounting
  • Installation
  • ID switch configuration
  • Connect DC 24 V power supply
  • Connect 'PACE-Bus' (RS485)
  • Relay outputs
  • Output extension (relay, 8) PCO2003-A1
  • Mounting
  • Installation
  • Relay outputs
  • Input/output module FDnet/C-NET FDCIO22x
  • Mounting
  • Installation
  • Send status from Cerberus PACE to Cerberus PRO
  • Send status from Cerberus PRO to Cerberus PACE
  • Connect external components
  • Desk call station PT2001-A1
  • Mounting
  • Installation
  • Connect DC 24 V power supply
  • Power supply from a cabinet
  • Redundant power supply from a cabinet
  • Connect PACE-Net Ethernet
  • Analog audio inputs
  • Analog audio outputs
  • Logic control inputs
  • Logic control outputs
  • Analog control inputs
  • 'PACE-Bus' (RS232) serial interface
  • Mount the SD card
  • Desk call station extension PTO2001-A1
  • Mounting
  • Installation
  • Connect DC 24 V power supply
  • Connect RS232
  • Configuration
  • Check the ID settings
  • Change the ID settings
  • Desk call station extension (Kaba) PTO2002-A1 and (Nordic) PTO2003-A1
  • Fire brigade call station (AT) PT2002-A1
  • Mounting
  • Installation
  • Connect DC 24 V power supply
  • Power supply from a cabinet
  • Redundant power supply from a cabinet
  • Connect PACE-Net Ethernet
  • Analog audio inputs
  • Analog audio outputs
  • Logic control inputs
  • Logic control outputs
  • Analog control inputs
  • 'PACE-Bus' (RS232) serial interface
  • Mount the SD card
  • Fire brigade call station (485, AT) PT2003-A1
  • Mounting
  • Installation
  • PT2003-A1 connectors
  • Microphone input
  • Speaker output and microphone off-hook switch
  • Connect to a cabinet with PTO2008-A1, PN1002-A1 or PN2009-A1
  • ID switch configuration
  • Call station PT2008-A1
  • Mounting
  • Installation
  • Configuration
  • Call station PT2009-A1
  • Mounting
  • Installation
  • Connect to a cabinet
  • Connect PT2009-A1 with PTO2008-A1
  • Connect PT2009-A1 with PN1002-A1 or PN2009-A1
  • Open circuit redundant connections with multiple PT2009-A1
  • Power supply and network redundant connection with multiple PT2009-A1
  • Open circuit or short circuit redundant connection with multiple PT2009-A1
  • Install PT2009-A1
  • Analog audio inputs
  • Analog audio outputs
  • Extension connector
  • ID switch configuration
  • Call station extension PTO2006-A1
  • Call station interface (redundant) PTO2009
  • RJ45 Interface PNA2008-A1
  • 'PACE-Net' network repeater PNA2007-A1
  • Installation
  • Automatic volume control (AVC)
  • Automatic volume control microphone PCA2007-A1
  • Mounting and configuration
  • Installation
  • Automatic volume control module PCA2008-A1
  • Jumper configuration
  • Installation
  • Remote control panel PT2006-A1
  • Installation of PT2006-A1
  • Configuration menu
  • EOL3 (active) PCA2004-A1
  • ID switch configuration
  • Installation of PCA2004-A1
  • Loop isolator (100V) PCA2005-A1
Title page

Back to home page