Unscrew the bottom of the PT2008-A1 for configuration.

The 3 zone buttons can be labeled with insertable labels which can be accessed by opening the label lid 'Y1'.

PT2008-A1 configuration, view with unscrewed bottom
PT2008-A1 configuration jumper settings

Jumper

Position

Description

Remark

J1

J1-A

Use external power supply

Default

J1

J1-B

Use phantom voltage

J2 and J3

Open

Analog audio output: Line level

Recommended

J2 and J3

Closed

Analog audio output: Microphone level

J4

Open

Audio mute active

Default

J4

Closed

Audio mute deactivated

J5

Open

Talk button with Push-To-Talk function

Default

J5

Closed

Talk button with Switch-On-Off function

Micrphone input connector - 'CN1'

PT2008-A1 microphone input connector - 'CN1'

Pin

Description

Remark

1

Signal +

-

2

GND

GND reference voltage

3

Signal -

-