WARNING
Voltages of up to AC 100 V at the speaker line jumpers

Contact with live parts can lead to electric shock and may be fatal!

  1. Disconnect AC 230 V mains voltage before installation or maintenance.
  1. Disconnect DC 24 V power supply voltage before installation or maintenance.
  1. Ensure that the power supply cannot be re-energized inadvertently.

 

The Cerberus PACE Compact speaker line configuration is performed via the speaker lines jumper configuration matrix.

The speaker lines can’t be configured via the configuration tool 'PACE-Design', but the speaker line jumper settings can be checked in the 'PACE-Design'.

The jumper settings are changed with the jumper key.

Insert the jumper key to a jumper, pull the jumper out and place it on the new position.

PC100x-A3 jumper key

The 16 speaker line zones can be configured to the 4 amplifiers.

The speaker line configuration matrix has 16 columns representing the 16 speaker line zones and 4 rows representing the 4 amplifiers.

Every second column is a bit offset to ensure jumpers can’t be set offset to the adjacent zone.

PC100x-A3 speaker line configuration matrix
Example of PC100x-A3 speaker line configuration matrix

The example shows that:

  • Amplifier 1 is configured to power the speaker line zones 1-6
  • Amplifier 2 is configured to power the speaker line zones 7-10
  • Amplifier 3 is configured to power the speaker line zones 11-14
  • Amplifier 4 is configured to power the speaker line zones 15 and 16