The PCIO2002-A1 provides 16 logic control inputs on the 2 connectors 'X3' and 'X4'.

The logic control inputs are used to get information and controls from the connected components.

  • Logic 0 with input voltage <3 V
  • Logic 1 with input voltage >7 V

Logic control inputs connector - 'X3'

PCIO2002-A1 logic control inputs connector - 'X3'

Pin

Description

Remark

1

Logic control input 1

-

2

Logic control input 2

-

3

Logic control input 3

-

4

Logic control input 4

-

5

Logic control input 5

-

6

Logic control input 6

-

7

Logic control input 7

-

8

Logic control input 8

-

9

GND

GND reference voltage

10

10 V

10 V reference voltage

Logic control inputs connector - 'X4'

PCIO2002-A1 logic control inputs connector - 'X4'

Pin

Description

Remark

1

Logic control input 9

-

2

Logic control input 10

-

3

Logic control input 11

-

4

Logic control input 12

-

5

Logic control input 13

-

6

Logic control input 14

-

7

Logic control input 15

-

8

Logic control input 16

-

9

GND

GND reference voltage

10

10 V

10 V reference voltage

For use of logic control inputs, see Use logic control inputs.