The 'RS485 module (1 port)' PN1002-A1 provides an isolated 'PACE-Bus' (RS485) connection, an isolated 24 V with integrated ground fault detection, and connectors for isolated analog audio inputs and outputs.

One PN1002-A1 can be mounted on the Cerberus PACE Compact digital audio matrix board in the options area.

Mount the PN1002-A1 on position 'UI1' on the digital audio matrix board. Plug the PN1002-A1 to the connectors 'UI1-A' and 'UI1-B'. Fasten it with the 2 enclosed screws to the studs (marked in red circles)

Mount PN1002-A1

Connect the analog audio input from the PN1002-A1 to the digital audio matrix board. Use an enclosed cable to connect 'UI1-C' (to intern 'Audio In') with the required analog audio input. See Install analog audio inputs.

If required to connect the analog audio output from the PN1002-A1 to the digital audio matrix board, use an enclosed cable to connect 'UI1-D' (from intern 'Audio Out') with the required analog audio output. See Install analog audio outputs.

Connector 'UI1-C' on the digital audio matrix board

Connector 'UI1-C' on the digital audio matrix board

Pin

Description

Remark

1

Signal out +

Analog audio out +

2

GND

Reference GND

3

Signal out -

Analog audio out -

Connector 'UI1-D' on the digital audio matrix board

Connector 'UI1-D' on the digital audio matrix board

Pin

Description

Remark

1

Signal in +

Analog audio in +

2

GND

Reference GND

3

Signal in -

Analog audio in -

An external call station can be connected via the single wire terminal 'CN1' on the front of the PN1002-A1 or via a RJ45 plug 'J4' on the rear.

Single wire connector - 'CN1'

PN1002-A1 single wire connector - 'CN1'

Pin

Description

Remark

1

Signal out +

Analog audio out +

2

Signal out -

Analog audio out -

3

24 V

Isolated 24 V

4

D-

Isolated RS485 data -

5

D+

Isolated RS485 data +

6

GND

GND of isolated 24 V

7

Signal in +

Analog audio in +

8

Signal in -

Analog audio in -

In case twisted pair cables are used, ensure that corresponding signals are connected to the twisted pair wire, e.g. 24 V and GND, D- and D+ in the twisted pair wire.

RJ45 connector - 'J4'

PN1002-A1 RJ45 connector - 'J4'

Pin

Description

Remark: when used in a 2x4 wire cable

CAT5 according to T568B

Fire alarm cables color code according to VDE0815

1

Signal out +

White/orange

Grey

2

Signal out -

Orange

Yellow

3

24 V

White/green

Brown

4

D-

Blue

Red

5

D+

White/blue

Blue

6

GND

Green

Green

7

Signal in +

White/brown

White

8

Signal in -

Brown

Black