The PT2002-A1 provides 4 logic control outputs. They are open collector transistors switching to GND.

The 4 logic control outputs can be used to switch lamps, relays or other devices with a current draw of max. 200mA.

The output can be powered with the DC 10 V provided on pin 12 of the connector, or with a voltage of max. DC 36 V.

The logic control output 1 and 2 are occupied by the PT2002-A1.

Logic control outputs connector - 'CN3'

PT2002-A1 logic control outputs connector - 'CN3'

Pin

Description

Remark

1

Analog control input 1

The analog control input cannot be used as the logic control output.

2

Analog control input 2

The analog control input cannot be used as the logic control output.

3

Analog control input 3

The analog control input cannot be used as the logic control output.

4

Analog control input 4

The analog control input cannot be used as the logic control output.

5

Analog control input 5

The analog control input cannot be used as the logic control output.

6

Analog control input 6

The analog control input cannot be used as the logic control output.

7

Logic control output 1

Occupied by the PT2002-A1

8

Logic control output 2

Occupied by the PT2002-A1

9

Logic control output 3

-

10

Logic control output 4

-

11

GND

GND reference voltage

12

DC 10 V

10 V reference voltage

For more information, see Use analog control inputs and Use logic control output.