Desigo CC Cu-Handler Unit Attributes

  • eventsbeforeupdate
  • Isdesigoccdatapointname
  • notifyallfieldpoints
  • supervision
  • systemid

Configuring Desigo CC Cu-Handler Unit Attributes

Attribute

Description

Default

Required

eventsbeforeupdate

If the value is set to 1, events are received in the management station even before the synchronization of the subsystem status with the OIS data points is complete.

1

Yes

isdesigoccpointname

The Desigo CC datapoints are created based on this attribute value.

Value 1: Datapoints are created with short name.

Value 0: Datapoints are created with object ID, for example short name datapoint: A0_1. Datapoint with Object ID: Proj Name: GmsDevice_7_2137561_12583260 where GmsDevice_7 is the device number, 2137561 is an instance number, and 12583260 is the datapoint ID.

 

1

Optional

notifyallfieldpoints

Value 2: The events received from OIS Desigo CC interface are forwarded to the management station.

Value 0: Events are ignored and not forwarded.

Value 1: Events are forwarded. However, orders relating to the data point are ignored.

 

2

Yes

supervision

This attribute defines the time in seconds after which a ping is sent for connection monitoring.

15

Yes

systemid

OIS Desigo CC interface reads the Desigo CC datapoints based on the system ID. The value can be modified based on the Desigo CC configuration.

 

1

Optional

viewids

OIS Desigo CC interface reads the Desigo CC datapoints based on the view ID. The value can be modified based on the Desigo CC configuration.

9

Optional

page_size

 

This attribute defines the number of data points fetched per page from the DesigoCC web API.

20000

Optional

value_objectid_count

This attribute defines the number of data points sent for fetching the status of data points from the DesigoCC web API.

20000

Optional

objectid_substring_omit

This attribute defines the substrings that can be omitted from the object id, when the data points are created based on object id. Multiple substrings can be omitted by providing the strings separated by semicolon.

‘’

Optional