After creating a site, you can add gateways. Gateways contain several units.
- The pardat.ois license file has been uploaded.
- In the navigation pane, select the site that you have created.
- Select Add gateway.
- Enter a gateway name. Use a number or text that matches the gateway number or text in the pardat.ois license file.
- Select a template from the Template drop-down list.
Subsystem | Template |
---|---|
BACnet | Viewpoint ⇔ BACnet |
D100 | Viewpoint ⇔ SIGMASYS/D100/SM88 |
FS20 | Viewpoint ⇔ FS20 |
IC Transliner | Viewpoint ⇔ Transliner |
SIGMASYS | Viewpoint ⇔ SIGMASYS/D100/SM88 |
SiPass | Viewpoint (Websocket) ⇔ SiPass using Access DM |
SIPORT | Viewpoint ⇔ SIPORT using Access DM |
SPC | Viewpoint ⇔ SPC |
Transliner Pro (NOX) | Viewpoint ⇔ Transliner Pro |
Desigo CC | Viewpoint ⇔ DesigoCC |
- Click Create.
- Enter a description.
- If necessary, enter the IP address of the OIS server in the Master text field and click P.
- If OIS is installed on the runtime server, enter localhost in the Master text field.
- Click Submit.
- The gateway with all units defined in the template is created.
- Continue as follows:
- D100, IC Transliner and SIGMASYS: Continue with the configuration of MOXA. For more information refer to: Configuring MOXA NPort.
- For all other subsystems: Continue with the unit configuration. For more information refer to: Configuring Units and Devices.