A command is performed by Siveillance Control and sent to the SPC system through the OIS SPC interface. Ensure that the below commands are enabled in the Command Profiles configuration. For more information refer to: Configuring Command Profiles in SPC Controller.
OIS SPC Area Commands
The following table gives a brief description of the SPC Area commands supported by Siveillance Control:
Siveillance Control Commands | SPC Actions | Description |
---|---|---|
Arm
| Fullset | This command is performed to arm a certain area. |
Disarm
| Unset | This command is performed to disarm a certain area. |
PartsetA | PartsetA | This command is performed to internally arm part A of a certain area or a zone against intrusion. |
PartsetB | PartsetB | This command is performed to internally arm part B of a certain area or a zone against intrusion. |
Accept | Silence all bells | This command is performed to silence the acoustic sound on the panel. |
OIS SPC Zone Commands
The following table gives a brief description of the SPC Zone commands supported by Siveillance Control:
Siveillance Control Commands | SPC Actions | Description |
---|---|---|
Inhibit | Inhibit | This command is performed to temporarily switch off a particular zone. |
De-Inhibit | De-Inhibit | This command is performed to temporarily switch on a particular zone. |
Switch off | Isolate | This command is performed to permanently switch off a particular zone. |
Switch on | Deisolate | This command is performed to permanently switch on a particular zone. |
Reset | Restore | This command is performed to restore the zone to normal state. |
Accept | Silence all bells | This command is performed to silence the acoustic sound on the panel. |
OIS SPC System Alert Commands
The following table gives a brief description of the SPC System Alert commands supported by Siveillance Control:
Siveillance Control Commands | SPC Actions | Description |
---|---|---|
Inhibit | Inhibit | This command is performed to temporarily switch off the system alert. |
De-Inhibit | De-Inhibit | This command is performed to temporarily switch on the system alert. |
Switch off | Isolate | This command is performed to permanently switch off the system alert. |
Switch on | Deisolate | This command is performed to permanently switch on the system alert. |
Reset | Restore | This command is performed to restore the system alert to normal state. |
Accept | Silence all bells | This command is performed to silence the acoustic sound on the panel. |
OIS SPC Keypad Commands
The following table gives a brief description of the SPC Keypad commands supported by Siveillance Control:
Siveillance Control Commands | SPC Actions | Description |
---|---|---|
Inhibit | Inhibit | This command is performed to temporarily switch off the keypad. |
De-Inhibit | De-Inhibit | This command is performed to temporarily switch on the keypad. |
Switch off | Isolate | This command is performed to permanently switch off the keypad. |
Switch on | Deisolate | This command is performed to permanently switch on the keypad. |
Reset | Restore | This command is performed to restore the keypad to normal state. |
Accept | Silence all bells | This command is performed to silence the acoustic sound on the panel. |
OIS SPC Expander Commands
The following table gives a brief description of the SPC Expander commands supported by Siveillance Control:
Siveillance Control Commands | SPC Actions | Description |
---|---|---|
Inhibit | Inhibit | This command is performed to temporarily switch off the expander. |
De-Inhibit | De-Inhibit | This command is performed to temporarily switch on the expander. |
Switch off | Isolate | This command is performed to permanently switch off the expander. |
Switch on | Deisolate | This command is performed to permanently switch on the expander. |
Reset | Restore | This command is performed to restore the expander to normal state. |
Accept | Silence all bells | This command is performed to silence the acoustic sound on the panel. |
OIS SPC Output Commands
The following table gives a brief description of the SPC Output commands supported by Siveillance Control:
Siveillance Control Commands | SPC Actions | Description |
---|---|---|
Accept | Silence all bells | This command is performed to silence the acoustic sound on the panel. |
Start | Activate output | This command is performed to activate (set) the output. |
Stop | Deactivate output | This command is performed to deactivate (unset) the output. |
OIS SPC Panel Type Main Info Datapoint Commands
The following table gives a brief description of the SPC Panel Type Main Info Datapoint commands supported by Siveillance Control:
Siveillance Control Commands | SPC Actions | Description |
---|---|---|
Accept | Silence all bells | This command is performed to silence the acoustic sound on the panel. |
Set Full Engineer Mode | Set full engineer mode | This command is performed to enable SPC to Full Engineer Mode.
|
Set Soft Engineer Mode | Set soft engineer mode | This command is performed to enable SPC to Soft Engineer Mode. |