The data points transmitted to the OIS connection are identified using the following values:
- Name of the installation
- Name of the data point
- Name of the component
- Type of the data point
The Cu-Handler data points are mapped to Vu data points The name of the component and the name of the data point depend on the connected OIS component. Several events per data point can be active simultaneously.
SIGMASYS Data Point Names
In general, the Vu data point names in the VBF Cu-Handler are identical to Cu data point names. The data points are not parameterized, since the CL (Configuration Logic that describes the connection functionality of the OIS gateway) uses regular expressions.
SIGMASYS Component Names
Each VBF Cu-Handler is assigned to an own component. The name structure is as follows: C_[unitname], for example C_VBF.
SIGMASYS Data Point Types
The following table defines the conversion of the SIGMASYS data point types. Only the data points highlighted in bold are converted and will be visible in Siveillance Control:
Data Point Type Name | Data Point Type SIGMASYS | Vu Data Point Siveillance Control |
---|---|---|
AUSKUNFT [INFORMATION] | 0 | 0 |
BEREICH [AREA] | 6 | 6 |
OBJEKT [OBJECT] | 7 | 7 |
MELDERGRUPPE [DETECTOR_GROUP] | 17 | 11 |
STEUERUNG [CONTROL] | 32 | 20 |
RAEUMUNGSALARM [EVACUATION_ALARM] | 33 | 21 |
STEUEREINRICHTUNG [CONTROLLER] | 34 | 22 |
MELDERGRUPPENSTEUERUNG [DETECTOR_GROUP_CONTROL] | 35 | 23 |
VDS_ZAEHLER [VDS_COUNTER] | 37 | 25 |
DIN_ZAEHLER [DIN_COUNTER] | 38 | 26 |
UEBERTRAGUNGSEINRICHTUNG [TRANSMITTER] | 49 | 31 |
ALARMIERUNG [ALERTING] | 50 | 32 |
REDUNDANZAUSGANG [REDUNDANCY_OUTPUT] | 51 | 33 |
ZENTRALE [CONTROL_PANEL] | 65 | 41 |
NETZ [NETWORK] | 66 |
|
NETZ_BATTERIE [NETWORK_BATTERY] | 67 | 43 |
LEITUNG [CABLE] | 68 | 44 |
DCF77_FUNK_EMPFAENGER [WIRELESS_RECEIVER] | 69 | 45 |
TUERKONTAKT [DOOR_CONTACT] | 71 | 47 |
BEDIENFELD [KEYPAD] | 80 | 50 |
PROJEKTIERTES_BEDIENFELD [PLANNED_KEYPAD] | 81 | 51 |
DYNAMISCHES_BEDIENFELD [DYNAMIC_KEYPAD] | 82 | 52 |
SIS_10 | 83 | 53 |
GMA_MANAGER | 84 | 54 |
FEUERWEHR_BEDIENFELD [FIRE_DEPARTMENT_KEYPAD] | 85 | 55 |
BEDIENEINHEIT [KEYPAD] | 86 | 56 |
SIS | 87 | 57 |
CCTV | 88 | 58 |
SCHLUESSELDEPOT [KEY_DEPOT] | 89 | 59 |
PROTOKOLLDRUCKER [LOG_PRINTER] | 99 | 63 |
SDN_SCHNITTSTELLE [SDN_INTERFACE] | 112 | 70 |
BMT_SUBSYSTEM | 113 | 71 |
IMT_SUBSYSTEM | 114 | 72 |
TEMEX | 115 | 73 |
SM40 | 116 | 74 |
ROOT | 255 | 255 |