All available attributes for the VBF Cu-Handler and their default values are displayed in the tables. If an attribute has not been configured, the default value will apply.
VBF Cu_Handler Unit Attributes
The following attributes can be configured for the VBF Cu-Handler unit:
- callpath
- configfile
- eventsbeforeupdate
- import
- mode
- notifyallfieldpoints
- port
- proxycallpath
- proxyhostname
- proxyusername
- speed
- speed
- station_type
- subsysnr
- supervision
- timesync
- vu_neighbours
Configuring D100 Attributes
Attributes that are in bold type are always configured.
Attribute | Description | Default | Disable | Enable | Remark |
---|---|---|---|---|---|
vu_neighbours | List of the unit names of the Vu-Handlers that are connected to the Cu-Handler. Multiple unit names are separated by comma | - | - | -- | List of the connected Vu-Handlers |
eventsbeforeupdate | Always setting this value to 1 is recommended. If the value 1 is set, events will be transmitted before the update is completed. | 0 | 0 | 1 | Always 1 |
notifyallfieldpoints | Attribute of the PLC
| 0 | 0 | 1 | Attribute of the PLC |
supervision | The supervision time (in seconds) determines the delay after which a line failure is reported. The recommended value is 30. Short monitoring times increase the base load in the network. | 30 | - | 5-n | Monitoring time in seconds |
D100 Attributes
Attribute | Description | Default | Disable | Enable | Remark |
---|---|---|---|---|---|
station_type | Type of the connected station The permissible value is D100. |
|
|
|
|
timesync | When this attribute is set to 1, the time synchronization of the D100 system by the Cu-Handler is activated. | 0 | 0 | 1 | Activation of time synchronization |
subsysnr | Every VBF integration must be configured with a unique subsysnr. | - | - | - |
|
port | Interface identifier for the serial interface
Depending on the driver and hardware installed, deviations may occur. Virtual Pearl interface card of an extension module:
MOXA:
If a Pearl interface card is used, proceed as follows to install the driver:
If a MOXA interface adapter is used, proceed as follows to install the driver:
| - | - | - | Port of the serial interface, for example /dev/ttyS0 |
mode | If D100 is connected, master must be entered here. | - | - | - | OISserv is master |
speed | The following baud rates are available:
| - | - | - | Baud rate |