The following table gives a brief description of the SIPORT door commands supported by Siveillance Control.
OIS SIPORT Door Commands | ||
---|---|---|
Siveillance Control Command | SIPORT Actions | Description |
Lock Permanently | Door Lock + Block Reader | The Siveillance Control door command Lock Permanently performs the SIPORT actions Door lock and Block Reader by setting the SIPORT reader attributes FO (Forced Open) to 0 and SP (Block Reader) to 4. |
Unlock Permanently | Door Unlock + Unblock Reader | The Siveillance Control door command Unlock Permanently performs the SIPORT actions Unlock Door and Unblock Reader by setting the SIPORT reader attributes F0 to 1 and SP to 0. |
Unlock Temporary | Opening Procedure | The Siveillance Control door command Unlock Temporary performs the SIPORT action Opening Procedure to the door by setting the SIPORT reader attributes OP (Opening Procedure) to 1; provided if the I2 attribute in SIPORT is to set to 1. |
Secure | Door Lock +Unblock Reader | The Siveillance Control door command Secure performs the SIPORT action Door Lock by setting the SIPORT reader attribute FO to 0 and SP to 0. |
Reset |
| Resets door message in Siveillance Control. |
OIS SIPORT Input Commands
The following table gives a brief description of the SIPORT input commands supported by Siveillance Control.
OIS SIPORT Input Commands | ||
---|---|---|
Siveillance Control Command | SIPORT Actions | Description |
Switch on | Enable Alarm | The Siveillance Control Switch on command enables the SIPORT input point by setting the attribute EN to 1. |
Switch off | Disable Alarm | The Siveillance Control Switch off command disables the SIPORT input alarm by setting the attribute EN to 0. |
OIS SIPORT Output Commands
The following table gives a brief description of the SIPORT output commands supported by Siveillance Control.
OIS SIPORT Output Commands | ||
---|---|---|
Siveillance Control Command | SIPORT Actions | Description |
Start | switch on relay | The Siveillance Control Start command performs the SIPORT action switch on relay by setting the attribute CV to 1. |
Stop | switch off relay | The Siveillance Control Stop command performs the SIPORT action switch off relay by setting the attribute CV to 0. |
Refer to the SIPORT kernel document EW3K32P.pdf for more information about the attributes.