This section contains information about the list of signals (messages and alarms).
OIS SIPORT Access Controller Messages | |||
---|---|---|---|
SIPORT Message ID | Siveillance Control Message | Description | |
Message Text | Details | ||
285 | Fault Device not operational | Access device offline | This message is generated when the access device or controller is offline. |
286 | Fault Device not operational (grayed out) | Access device online again | This message is generated when the access device or controller is online again. In Siveillance Control, the existing Fault Device not operational message is grayed out. |
289 | Tamper Device | Access device tamper | This message is generated when the access device or controller is tampered. |
290 | Tamper Device (grayed out) | Access device tamper ok | This message is generated when the device tamper is cleared. In Siveillance Control, the existing Tamper Device message is grayed out. |
324 | Fault Main Power | Access device power failure | This message is generated when no power in the access controller is available. |
325 | Fault Main Power | Access device power failure ok again | This message is generated when the power resumes in the access controller. |
326 | Fault Battery | Access device battery empty | This message is generated when no battery in the access controller is available. |
275 | Fault Battery | Access device battery failure | This message is generated when a fault in the access controller battery occurs. |
276 | Fault Battery | Access device battery failure ok | This message is generated when the fault is cleared in the access controller battery. |
OIS SIPORT Device Messages | |||
---|---|---|---|
SIPORT Message ID | Siveillance Control Message | Description | |
Message Text | Details | ||
285 | Fault General Device | Device offline | This message is generated when the device is offline. |
286 | Fault General Device (grayed out) | Device online again | This message is generated when the device is online again. In Siveillance Control, the existing Device Offline message is grayed out. |
289 | Tamper General Device | Device tamper | This message is generated when the device is tampered and generates a Sabotage Alarm. |
290 | Tamper General Device (grayed out) | Device tamper ok | This message is generated when the device tamper is cleared. In Siveillance Control, the existing Tamper Device message is grayed out. |
285 | Fault General Device | Device offline | This message is generated when the device is offline. |
OIS SIPORT Door Messages | |||
---|---|---|---|
SIPORT Message ID | Siveillance Control Message | Description | |
Message Text | Details | ||
33 | Alarm Door opened too long | Door opened too long | This message is generated when the door opened exceeds the maximum time. |
Fault Door fault | Door fault - Door opened too long | This fault message is generated as a submessage for the Alarm Door opened too long message, when the door is opened for a long time. | |
34 | Alarm Door forced | Door forced | This message is generated when the door is opened in an unauthorized way or forcibly. |
Fault Door fault Door fault – Door forced | This fault message is generated as a submessage for the Alarm Door forced message, when the door is forced. | ||
35 | Alarm Door forced Alarm Door opened too long (grayed out) |
| This message is generated when the door is in a normal (closed) state. In Siveillance Control, the existing Alarm/Fault door messages are grayed out. |
DoorFault | DoorFault | This message is generated when the reader is in Sabotage Alarm state. | |
DoorFaultOk | DoorFaultOk | This message is generated when the Sabotage Alarm state is cleared. | |
2000 | Message Door | Door locked | This message is generated from the OIS interface when the door order Lock is performed. |
2001 | Message Door | Door unlocked | This message is generated from the OIS interface when the door order Unlock is performed. |
2002 | Message Door | Door secured | This message is generated from the OIS interface when Message Door secured is performed. |
OIS SIPORT Reader Messages | |||
---|---|---|---|
SIPORT Message ID | Siveillance Control Message | Description | |
Message Text | Details | ||
2, 122 | Message Unknown token | [BadgeNumber]: ID card unknown
| This message is generated when an unknown user of the SIPORT system tries to access the door. |
5 | Message token locked out | [BadgeNumber]: ID card has been blocked | This message is generated when the ID card is blocked, and the user displays a blocked card. |
125 | Message token locked out | [BadgeNumber]: ID Card obsolete | This message is generated when the ID card is obsolete. |
6, 126 | Message token not yet active | [BadgeNumber]: ID card not valid | This message is generated when the card is presented at the reader before its system start date has reached. |
7, 127 | Message token expired | [BadgeNumber]: ID card no longer valid | This message is generated when the user presents an expired card to the reader. |
8,128 | Message No access rights | [BadgeNumber]: Access not allowed | This message is generated when a user presents a card that does not have access rights. |
9,129 | Message Denied Other | [BadgeNumber]: Wrong access level | This message is generated when the cardholder attempts to re-enter an area before the specified re-entry time. |
10, 130 | Message Denied other | [BadgeNumber]: Wrong weekday | This message is generated when the cardholder attempts to re-enter an area before the specified day. |
11, 131 | Message Denied other | [BadgeNumber]: Wrong time | This message is generated when the cardholder attempts to re-enter an area before the specified time. |
13, 133 | Message Incorrect Authentication Factor | [BadgeNumber]: Wrong code input | This message is generated when the user enters an invalid PIN. |
14, 134 | Message Max. number of attempts violation | [BadgeNumber]: More than 2 times wrong Code | This message is generated when the user enters a wrong PIN or code in the reader after showing the card for more than 2 times. |
15, 135 | Alarm Duress | [BadgeNumber]: Emergency alarm | This message is generated when the door is opened with the Duress PIN. |
16 | Message Denied Passback | [BadgeNumber]: Anti passback alarm | This message is generated when the cardholder has failed to use the card when leaving an area with soft anti-passback and has tried to enter into the same area. Access is allowed to the cardholder. |
136 | Message Denied Passback | [BadgeNumber]: In/out Control | This message is generated when the In/out control message is generated in SIPORT. |
17, 137 | Message Denied Passback | [BadgeNumber]: Double access locking | This message is generated when the ID card is flashed for a second time in the Timed APB door. |
18, 138 | Message Other | [BadgeNumber]: Not went through | This message is generated when the person has not passed through the door. |
20, 140 | Message No Accompaniment violation | [BadgeNumber]: Attend or missing | This message is generated when the attender is missing or does not show a card and tries to pass through the door. |
536, 656 | Message token locked out | [BadgeNumber]: Revoked | This message is generated when the ID card is cancelled or blocked. |
537, 657 | Message token locked out | [BadgeNumber]: Inactive | This message is generated when the ID card becomes inactive. |
538, 658 | Message token locked out | [BadgeNumber]: Suspended | This message is generated when the ID card is suspended. |
539, 659 | Message token locked out | [BadgeNumber]: Lost/Stolen | This message is generated when the ID card is lost. |
540, 660 | Message token locked out | [BadgeNumber]: Disabled | This message is generated when the ID card is disabled. |
541, 661 | Message token locked out | [BadgeNumber]: OOK | This message is generated when the ID card is blocked. |
542, 662 | Message token locked out | [BadgeNumber]: ID card blocked (reason 7) | This message is generated when the ID card is blocked. |
543, 663 | Message token locked out | [BadgeNumber]: ID card blocked (reason 8) | This message is generated when the ID card is blocked. |
22, 142 | Message Denied other | [BadgeNumber]: Badge rejected by cardreader | This message is generated when the ID card is rejected. |
24, 144 | Message Denied other | [BadgeNumber]: No access by shiftplan | This message is generated when the ID card is displayed after or before the scheduled shift time. |
27 | Message Authentication factor error | [BadgeNumber]: Error PIN check chip card | This message is generated when the PIN number is not correct. |
28, 148 | Message Denied other | [BadgeNumber]: Person rejected by Guard | This message is generated when the ID card is rejected by the security guard. |
32, 152 | Message Out of time range | [BadgeNumber]: Outside time window | This message is generated when the ID card is displayed outside the time window. |
9, 129 | Message Denied other | [BadgeNumber]: wrong access level | This message is generated when the cardholder attempts to re-enter an area before the specified re-entry time. |
38 | Fault Reader | Device offline
| This message is generated when the reader goes to offline state. |
39 | Fault Reader offline ok | Device offline ok | This message is generated when the reader is enabled to communicate again. |
8 | Message No access rights | [BadgeNumber]: Access not allowed | This message is generated when a user presents a card that does not have access rights. |
18 | Message No access rights | [BadgeNumber]: Person has not passed through | This message is generated when the person has not passed through. |
15 | Alarm Duress | Duress
| This message is generated when the door is opened with the Duress PIN. |
4 | Message Denied other | [BadgeNumber]: Version number Incorrect | This message is generated when the version number is incorrect. The version number is a check criterion of the system for the validity of the flashed card. |
124 | Message Denied other | [BadgeNumber]: Version number wrong | This message is generated when the version number is incorrect. The version number is a check criterion of the system for the validity of the flashed card. |
607 | Message Pin Timeout | [BadgeNumber]: PIN timeout | This message is generated when a person does not enter the PIN after flashing the card. |
36 | Tamper Reader | Device tamper
| This message is generated when the reader is tampered and generates a Sabotage Alarm. |
37 | Tamper Reader ok | Device tamper ok | This message is generated when the reader tamper is cleared. |
568 | TokenBlacklisted | TokenBlacklisted | This message is generated when a blocked card is flashed at e-lock reader. |
613, 2750 | BatteryFault | BatteryFault | This message is generated when the charge in the elock battery is weak or too low. |
614 | BatteryFault | BatteryFault | This message is generated when the elock battery is nearly empty. |
OIS SIPORT Routine Messages | |||
---|---|---|---|
SIPORT Message ID | Siveillance Control Message | Description | |
Message Text | Details | ||
252 | Message Program started | Program started | This message is generated when a routine is activated. The Routine Point Attribute $$ value is set to 1. |
253 | Message Program stopped | Program stopped | This message is generated when a routine is deactivated. The Routine Point Attribute $$ value is set to 0. |
If the cardholderinforequired attribute is set to 1 in the SIPORT Cu-Handler unit configuration, the cardholder details are notified in Siveillance Control for the Message Denied/Duress messages except for the MessageUnknown token and Message Denied other (Misread) messages.
OIS SIPORT Input Signals | |||
---|---|---|---|
SIPORT Message ID | Siveillance Control Message | Description | |
Message Text | Details | ||
265,306 | Alarm Input alarm | Input alarm | This message is generated when an input point enters into an alarm state. |
266,307 | Alarm Input normal (grayed out) | Input normal | This message is generated when an input point is restored to normal state. Existing Alarm/Fault Input messages are grayed out in Siveillance Control. |
305 | Fault Input Fault | Input fault | This message is generated when an input point enters into a Fault Open (Cable break) state. |
2003 | Message Input enabled | Input enabled | This message is generated by SIPORT when the Switch on command is performed from Siveillance Control. |
2004 | Message Input enabled
| Input disabled | This message is generated by SIPORT when the Switch off command is performed from Siveillance Control. |
OIS SIPORT Output Signals | |||
---|---|---|---|
SIPORT Message ID | Siveillance Control Message | Description | |
Message Text | Details | ||
270 | Message Output active | Output active | This message is generated when an output is active (output point change of state value is set to 1). |
270 | Message Output active | Output inactive | This message is generated when an output is inactive (output point change of state value is set to 0). |
267 | Message runtime limit reached | Runtime limit reached | This message is generated when the Run Time (output active) attribute value reaches the set value of the run limit. |
268 | Message counter limit reached at | Counter limit reached at | This message is generated when the number of changes (NC) value reaches the set value in the number of changes limit (NL). |