SIPORT Cu-Handler Unit Attributes

The following attributes can be configured for the SIPORT Cu-Handler unit:

  • attribpath
  • callpath
  • door_notification
  • eventsbeforeupdate
  • import
  • language
  • notifyallfieldpoints
  • password
  • proxycallpath
  • proxyhostname
  • proxyusername
  • siport
  • supervision
  • tt_notification
  • ubi

Configuring SIPORT Cu-Handler Unit Attributes

Attribute

Description

Default

Required

codepage

The attribute to support different languages. CP437 is the default value for supporting English language.

CP437

No

language

Defines the language setting for the language-dependent elements.

E

No

siport

Address of the SIPORT kernel [host (Siport server IP)]:[UBI TCP port], for example 192.168.0.12:2305. Enter the SIPORT server IP and the UBI TCP port number.

192.168.0.1:6000

Yes

eventsbeforeupdate

If the value is set to 1, events are received in the management station even before the synchronization of the subsystem status with the OIS data points is complete

1

Yes

ubi

Number of the UBI port.

1

Yes

notifyallfieldpoints

The events received from OIS SIPORT interface are forwarded to the management station.

2

Yes

grant_type

Enter the grant type password that supports login flow to the SIPORT system.

password

Yes

use_rest_api

Value 0:To enable communication between SIPORT and OIS via UBI.

Value 1:To enable communication between SIPORT and OIS via Rest API.

 

0

Yes