This section contains information on the list of signals (events and alarms) generated from the Desigo CC subsystem for Building Automation (BA) and Fire disciplines.
OIS Desigo CC BA Message | |
---|---|
Signals | Description |
Fault (Dynamic Text) - Unprocessed | Fault (ACTIVE) event is generated at the BA data point type and the event is in an unprocessed state. |
Fault (Dynamic Text) - Acked | Fault (ACTIVE) event is generated at the BA data point type and the event is in acknowledged state. |
Fault (Dynamic Text) - Ready to be Reset | Fault (INACTIVE) event is generated at the BA data point type and the event is ready to be reset. |
Fault (Dynamic Text) - Closed | Fault (INACTIVE) event is generated at the BA data point type and the event is in a closed state. |
Fault - Unprocessed | Fault event is generated at the BA data point type and the event is in an unprocessed state. |
Fault - Acked | Fault event is generated at the BA data point type and the event is in acknowledged state. |
Fault - Ready to be Reset | Fault event is generated at the BA data point type and the event is ready to be reset. |
Fault - Closed | Fault event is generated at the BA data point type and the event is in a closed state. |
Fault (State_1) - Ready to be Reset | Fault (State_1) event is generated at the BA data point type and the event is ready to be reset. |
Fault (State_1) - Closed | Fault (State_1) event is generated at the BA data point type and the event is in a closed state. |
Fault (State_2) - Unprocessed | Fault (State_2) event is generated at the BA data point type and the event is in an unprocessed state. |
Fault (State_2) - Acked | Fault (State_2) event is generated at the BA data point type and the event is acknowledged. |
Fault (State_2) - Ready to be Reset | Fault (State_2) event is generated at the BA data point type and the event is ready to be reset. |
Fault (State_2) - Closed | Fault (State_2) event is generated at the BA data point type and the event is in a closed state. |
High Limit - Unprocessed | High Limit event is generated at the BA data point type and the event is in an unprocessed state. |
High Limit - Acked | High Limit event is generated at the BA data point type and the event is in acknowledged state. |
High Limit - Ready to be Reset | High Limit event is generated at the BA data point type and the event is ready to be reset. |
High Limit - Closed | High Limit event is generated at the BA data point type and the event is in a closed state. |
Life Safety Alarm (Alarm) - Unprocessed | Life Safety Alarm (Alarm) event is generated at the BA data point type and the event is in an unprocessed state. |
Life Safety Alarm (Alarm) - Acked | Life Safety Alarm (Alarm) event is generated at the BA data point type and the event is in acknowledged state. |
Life Safety Alarm (Duress) - Unprocessed | Life Safety Alarm (Duress) event is generated at the BA data point type and the event is in an unprocessed state. |
Life Safety Alarm (Duress) - Acked | Life Safety Alarm (Duress) event is generated at the BA data point type and the event is in acknowledged state. |
Life Safety Alarm (Holdup) - Unprocessed | Life Safety Alarm (Holdup) event is generated at the BA data point type and the event is in an unprocessed state. |
Life Safety Alarm (Holdup) - Acked | Life Safety Alarm (Holdup) event is generated at the BA data point type and the event is in acknowledged state. |
Life Safety Alarm (Pre-Alarm) - Unprocessed | Life Safety Alarm (Pre-Alarm) event is generated at the BA data point type and the event is in an unprocessed state. |
Life Safety Alarm (Pre-Alarm) - Acked | Life Safety Alarm (Pre-Alarm) event is generated at the BA data point type and the event is in acknowledged state. |
Low Limit - Unprocessed | Low Limit event is generated at the BA data point type and the event is in an unprocessed state. |
Low Limit - Acked | Low Limit event is generated at the BA data point type and the event is in acknowledged state. |
Low Limit - Ready to be reset | Low Limit event is generated at the BA data point type and the event is ready to be reset. |
Low Limit - Closed | Low Limit event is generated at the BA data point type and the event is in a closed state. |
Off Normal (Dynamic Text) - Unprocessed | Off Normal (Dynamic Text) event is generated at the BA data point type and the event is in an unprocessed state. |
Off Normal (Dynamic Text) - Acked | Off Normal (Dynamic Text) event is generated at the BA data point type and the event is in acknowledged state. |
Off Normal (Dynamic Text) - Ready to be reset | Off Normal (Dynamic Text) event is generated at the BA data point type and the event is ready to be reset. |
Off Normal (Dynamic Text) - Closed | Off Normal (Dynamic Text) event is generated at the BA data point type and the event is in a closed state. |
Off Normal - Unprocessed | Off Normal event is generated at the BA data point type and the event is in an unprocessed state. |
Off Normal - Acked | Off Normal event is generated at the BA data point type and the event is in acknowledged state. |
Off Normal - Ready to be reset | Off Normal event is generated at the BA data point type and the event is ready to be reset. |
Off Normal - Closed | Off Normal event is generated at the BA data point type and the event is in a closed state. |
OIS Desigo CC Fire Messages | |
---|---|
Signals | Description |
Fault (Dynamic Text) - Unprocessed | Fault (Dynamic Text) event is generated at the fire data point type and the event is in an unprocessed state. |
Fault (Dynamic Text) - Acked | Fault (Dynamic Text) event is generated at the fire data point type and the event is in acknowledged state. |
Fault (Dynamic Text) - Ready to be Reset | Fault (Dynamic Text ) event is generated at the fire data point type and the event is ready to be reset. |
Fault (Dynamic Text) - Closed | Fault (Dynamic Text) event is generated at the fire data point type and the event is in a closed state. |
Fault - Unprocessed | Fault event is generated at the fire data point type and the event is in an unprocessed state. |
Fault - Acked | Fault event is generated at the Fire data point type and the event is in acknowledged state. |
Fault - Ready to be Reset | Fault event is generated at the fire data point type and the event is ready to be reset. |
Fault - Closed | Fault event is generated at the fire data point type and the event is in a closed state. |
Fault (Dynamic Text) - Ready to be Reset | Fault (State_1) event is generated at the fire data point type and the event is ready to be reset. |
High Limit - Unprocessed | High Limit event is generated at fire data point type and the event is in an unprocessed state. |
High Limit - Acked | High Limit event is generated at the fire data point type and the event is in acknowledged state. |
High Limit - Ready to be Reset | High Limit event is generated at the fire data point type and the event is ready to be reset. |
High Limit - Closed | High Limit event is generated at the fire data point type and the event is in a closed state. |
Life Safety Alarm (Alarm) - Unprocessed | Life Safety Alarm (Alarm) event is generated at the fire data point type and the event is in an unprocessed state. |
Life Safety Alarm (Alarm) - Acked | Life Safety Alarm (Alarm) event is generated at the fire data point type and the event is acknowledged. |
Life Safety Alarm (Duress) - Unprocessed | Life Safety Alarm (Duress) event is generated at the fire data point type and the event is in an unprocessed state. |
Life Safety Alarm (Duress) - Acked | Life Safety Alarm (Duress) event is generated at the fire data point type and the event is in acknowledged state. |
Life Safety Alarm (Holdup) - Unprocessed | Life Safety Alarm (Holdup) event is generated at the fire data point type and the event is in an unprocessed state. |
Life Safety Alarm (Holdup) - Acked | Life Safety Alarm (Holdup) event is generated at the fire data point type and the event is in acknowledged state. |
Life Safety Alarm (Pre-Alarm) - Unprocessed | Life Safety Alarm (Pre-Alarm) event is generated at the fire data point type and the event is in an unprocessed state. |
Life Safety Alarm (Pre-Alarm) - Acked | Life Safety Alarm (Pre-Alarm) event is generated at the fire data point type and the event is in acknowledged state. |
Low Limit - Unprocessed | Low Limit event is generated at the fire data point type and the event is in an unprocessed state. |
Low Limit - Acked | Low Limit event is generated at the fire data point type and the event is in acknowledged state. |
Low Limit - Ready to be reset | Low Limit event is generated at the fire data point type and the event is ready to be reset. |
Low Limit - Closed | Low Limit event is generated at the fire data point type and the event is in a closed state. |
Off Normal (Dynamic Text) - Unprocessed | Off Normal (Dynamic Text event is generated at the fire data point type and the event is in an unprocessed state. |
Off Normal (Dynamic Text) - Acked | Off Normal (Dynamic Text) event is generated at the fire data point type and the event is in acknowledged state. |
Off Normal (Dynamic Text) - Ready to be reset | Off Normal (Dynamic Text) event is generated at the fire data point type and the event is ready to be reset. |
Off Normal (Dynamic Text) - Closed | Off Normal (Dynamic Text) event is generated at the fire data point type and the event is in a closed state. |
Off Normal - Unprocessed | Off Normal event is generated at the fire data point type and the event is in an unprocessed state. |
Off Normal - Acked | Off Normal event is generated at the fire data point type and the event is in acknowledged state. |
Off Normal - Ready to be reset | Off Normal event is generated at the fire data point type and the event is ready to be reset. |
Off Normal - Closed | Off Normal event is generated at the fire data point type and the event is in a closed state. |
Alarm (Manual Fire Alarm ) - Unprocessed | Alarm ( Manual Fire Alarm) event is generated at the Fire data point type and the event is unprocessed. |
Alarm (Manual Fire Alarm ) - Acked | Alarm ( Manual Fire Alarm) event is generated at the fire data point type and the event is in acknowledged state. |
Alarm (Manual Fire Alarm ) - ReadyToBeReset | Alarm ( Manual Fire Alarm) event is generated at the fire data point type and the event is ready to be reset. |
Alarm (Manual Fire Alarm ) - Closed | Alarm ( Manual Fire Alarm) event is generated at the fire data point type and the event is in closed state. |
Alarm (Automatic Fire Alarm ) - Unprocessed | Alarm ( Automatic Fire Alarm) event is generated at the fire data point type and the event is in unprocessed state. |
Alarm (Automatic Fire Alarm ) - Acked | Alarm (Automatic Fire Alarm) event is generated at the fire data point type and the event is in acknowledged state. |
Alarm (Automatic Fire Alarm ) - ReadyToBeReset | Alarm (Automatic Fire Alarm) event is generated at the fire data point type and the event is ready to be reset. |
Alarm (Automatic Fire Alarm ) - Closed | Alarm (Automatic Fire Alarm) event is generated at the fire data point type and the event is in closed state. |
Supervisory IN (Supervisory) - Unprocessed | Supervisory IN event is generated at the fire data point type and the event is in unprocessed state. |
Supervisory IN (Supervisory) - Acked | Supervisory IN event is generated at the fire data point type and the event is in acknowledged state. |
Supervisory IN (Supervisory) - ReadyToBeReset | Supervisory IN event is generated at the fire data point type and the event is ready to be reset. |
Supervisory IN (Supervisory) - Closed | Supervisory IN event is generated at the fire data point type and the event is closed. |
Supervisory OUT(Supervisory) - Unprocessed | Supervisory OUT event is generated at the fire data point type and the event is in unprocessed state. |
Supervisory OUT (Supervisory) - Acked | Supervisory OUT event is generated at the fire data point type and the event is in acknowledged state. |
Supervisory OUT (Supervisory) - ReadyToBeReset | Supervisory OUT event is generated at the fire data point type and the event is ready to be reset. |
Supervisory OUT (Supervisory) - Closed | Supervisory OUT event is generated at the fire data point type and the event is in closed state. |
Trouble IN (Fault) - Unprocessed | Trouble IN event is generated at the fire data point type and the event is in unprocessed state. |
Trouble IN (Fault) - Acked | Trouble IN event is generated at the fire data point type and the event is in acknowledged state. |
Trouble IN (Fault) - ReadyToBeReset | Trouble IN event is generated at the fire data point type and the event is ready to be reset. |
Trouble IN (Fault) - Closed | Trouble IN event is generated at the fire data point type and the event is in closed state. |
Trouble OUT (Fault) - Unprocessed | Trouble OUT event is generated at the fire data point type and the event is in unprocessed state. |
Trouble OUT (Fault) - Acked | Trouble OUT event is generated at the fire data point type and the event is in acknowledged state. |
Trouble OUT (Fault) - ReadyToBeReset | Trouble OUT event is generated at the fire data point type and the event is ready to be reset. |
Trouble OUT (Fault) - Closed | Trouble OUT event is generated at the fire data point type and the event is in closed state. |