The data points transmitted to the OIS connection are identified using the following values:

  • Name of the installation
  • Name of the data point
  • Name of the component
  • Type of the data point

The Cu-Handler data points are mapped to Vu data points. The name of the component and the name of the data point depend on the connected OIS component. Generally, there is only one active event per data point. If another event with a different event message occurs, then the CL (Control Language) automatically creates an event that deletes the previously sent event.

FS20 Data Point Names

The OIS data point names for Siveillance Control are defined by the data import following the pattern [panel_no]-[object type]-[instance_no] consisting of:

  • the FS20 panel number
  • the short name of the BACnet object type
  • the instance number of the BACnet object

Example: 1-LZ-123 (Life Safety Zone Object with the instance number 123 of FS20 panel 1)

The names are independent from the configured language.

BACnet Object Type

Short Name of Object Type

analog-input

AI

device-object

DEV

life-safety-point

LP

life-safety-zone

LZ

notification-class

NC

timer

TI

FS20 Component Names

The data points of an FS20 are assigned to a particular component with the name C_[Unit Name]_[Device Name], for example C_FS20_1.

This allows simpler handling of the update when an FS20 is restarted. Malfunctioning of the FS20 always results in malfunctioning of the component. When an FS20 is restarted, only the active events of the particular FS20 need to be reported to the OIS connection. When the component is restarted, Siveillance Control implicitly sets all events of this component to inactive.

FS20 Data Point Types

FS20 data points are typified on the basis of the FS20 element category, and OIS data points on the basis of the Vu data point type. The mapping for the OIS component is defined in the following table.

FS20 Element Category

Data point type for OIS connection Siveillance Control hexadecimal value

Data point type for OIS connection Siveillance Control decimal value

SECTION

6

6

AREA

7

7

AREA_DETECTION

7

7

AREA_FIRE_DETECTION

7

7

AREA_FIRE_OTHER

7

7

AREA_OTHER

7

7

SENSOR

11

17

SENSOR_AUTOMATIC

11

17

SENSOR_INPUT

11

17

SENSOR_MANUAL

11

17

ZONE

11

17

CHANNEL_LOG

22

34

CONTROL

22

34

CTRL_EXT

22

34

CTRL_FIRE

22

34

EFFECT_GROUP

22

34

EFFECT_REQUEST

22

34

GROUP_EXT

22

34

GROUP_FIRE

22

34

INPUT

22

34

INPUT_EXT

22

34

INPUT_FIRE

22

34

OUTPUT

22

34

OUTPUT_EXT

22

34

OUTPUT_FIRE

22

23

RTDEVICE

22

34

CTRL_RT1

31

49

CTRL_RT2

31

49

CTRL_RT3

31

49

CTRL_RT4

31

49

CTRL_RT5

31

49

CTRL_RT6

31

49

CTRL_RT7

31

49

CTRL_RT8

31

49

CTRL_RT9

31

49

CTRL_RT10

31

49

CTRL_RT11

31

49

CTRL_RT12

31

49

CTRL_RT13

31

49

CTRL_RT14

31

49

CTRL_RT15

31

49

CTRL_RT16

31

49

CTRL_RTFAULT

31

49

CTRL_RTFIRE

31

49

INPUT_RT

31

49

INPUT_RTDEV

31

49

RT

31

49

CTRL_COUNTER

32

50

CTRL_COUNTER_ALARM

32

50

CTRL_EVAC

32

50

CTRL_EVAC_PHASED

32

50

CTRL_EVAC_UNI

32

50

CTRL_SOUNDER

32

50

CTRL_SOUNDER_EXTERNAL

32

50

CTRL_SOUNDER_INTERNAL

32

50

GROUP_EVAC

32

50

INPUT_EVAC

32

50

SOUNDER

32

50

SOUNDER_ALERT

32

50

SOUNDER_ALERT_EVAC

32

50

SOUNDER_BASE

32

50

SOUNDER_EVAC

32

50

SOUNDER_EVAC_UNI

32

50

SOUNDER_EXTERNAL

32

50

SOUNDER_FIRE

32

50

SOUNDER_INTERNAL

32

50

AVC

41

65

BACNET_CLIENT

41

65

BACNET_CLIENT_SUPERVISION

41

65

BACNET_DEVICE

41

65

BACNET_NOTIFIC

41

65

BACNET_NOTIFICATION_CLASS

41

65

BUZZER

41

65

CERLOOP

41

65

CHANNEL_PHYS

41

65

CTRL_UGA

41

65

DETECTION

41

65

DEVICE

41

65

DEVICE_P2_EN

41

65

EVACNL

41

65

EXPANDED_VISIBILITY

41

65

FATFBF

41

65

FIRMWARE

41

65

FRT

41

65

GROUP_ALARM

41

65

GROUP_COUNTER

41

65

HARDWARE

41

65

IC

41

65

KEY_DEPOT

41

65

LEGACY_GATEWAY

41

65

LINE

41

65

MODULE

41

65

NETWORK

41

65

NETWORK_LEGACY

41

65

PAGER

41

65

PANEL

41

65

PMI

41

65

PMI_FUNCTION

41

65

PRINTER

41

65

SITE

41

65

STANDARD_VISIBILITY

41

65

STANDBY

41

65

STT

41

65

SUBMODULE

41

65

SUBNET

41

65

SYNOPT

41

65

SYSTEM

41

65

UGA

41

65

UNIT_UGA

41

65

VISUALIZER

41

65

POWER_SUPPLY

43

67

BACNET_SUB_AREA

7

7

BACNET_BLOCK_COMMAND

41

65

SMARTPHONE

41

65

SMARTPHONE_CLIENT

41

65

# MP6 only

 

 

BACNET_LINE_SUMMARY

41

65

BACNET_SECTION_SUMMARY

41

65

BACNET_SUB_CHANNEL_HVAC

41

65

BACNET_SUB_CONTROL_HVAC

41

65

CAUSE_GROUP_HVAC

41

65

CTRL_HVAC

22

34

GROUP_HVAC

22

34

INPUT_HVAC

41

41

OUTPUT_HVAC

41

41

Available FS20 Commands

Commands for Setting the Mode

Command (Key Word)

Command Number Name

English Command Name

OFF

ALX_ORDER_TBS_OFF

Switch off

ON

ALX_ORDER_TBS_ON

ALX_ORDER_TBS_REVISIONMODE_OFF

Switch on

MANNED

ALX_ORDER_FIRE_VERIFICATION_ON

Manned

UNMANNED

ALX_ORDER_FIRE_VERIFICATION_OFF

Unmanned

TEST

ALX_ORDER_TBS_REVISIONMODE_ON

Detector Test

TEST_RT

ALX_ORDER_TBS_REVISIONMODE_ON

Controls Test

ISA_ACTIVATED

ALX_ORDER_TBS_START_ACTUATOR

 

Activate

ALIAS_ISA_ACTIVATED

ALX_ORDER_TBS_START_DATAPOINT

 

Activate

ISA_DEACTIVATED

ALX_ORDER_TBS_STOP_ACTUATOR

 

Deactivate

ALIAS_ ISA_DEACTIVATED

ALX_ORDER_TBS_STOP_DATAPOINT

 

Deactivate

ALIAS_ALIAS_ ISA_DEACTIVATED

ALX_ORDER_FIRE_LOCAL_ALARMING_OFF

Deactivate

ALIAS_ALIAS_ALIAS_ ISA_DEACTIVATED

ALX_ORDER_FIRE_EVAC_OFF

Deactivate

ISA_OFF_ALARM_EVALUATION

ALX_ORDER_FIRE_SWITCH_OFF_ALARMING

Alarm Evaluation off

ISA_ACTIVATED_ALERT

ALX_ORDER_FIRE_LOCAL_ALARMING_ON

Activate local alarming

ISA_ACTIVATED_EVAC

ALX_ORDER_FIRE_EVAC_ON

Activate EVAC

ISA_ACTIVATED_ALERT

ALX_ORDER_FIRE_ACTIVATE_ALERT

Activate alert

ALIAS_ ALIAS_ ISA_ACTIVATED

ALX_ORDER_FIRE_ACTIVATE_SOUNDER

Activate sounder

ALIAS_ALIAS_ALIAS_ISA_ACTIVATED

ALX_ORDER_FIRE_KEYDEPOT_RELEASE

Release

NOTICE! Only fire brigade personal or maintenance technician are authorized to release or activate fire brigade key depot. Hence, this command needs to be configured only for them.

ALIAS_2_ISA_ACTIVATED

ALX_ORDER_FIRE_ACTIVATE_CONTROL

Activate control

ALIAS_2_ISA_DEACTIVATED

ALX_ORDER_FIRE_DEACTIVATE_CONTROL

Deactivate control

 

NOTICE

The command number name in Siveillance Control can be mapped to multiple English command names, for example, ALX_ORDER_TBS_REVISIONMODE_ON is mapped to both control and detector Test. The corresponding command will be performed, depending on the selected data point.

 

Commands for Investigation Time

Command (Key Word)

Command Number Name

English Command Name

START_INVESTIGATION_TIME

ALX_ORDER_FIRE_START_INVESTIGATION_TIME

Start Investigation-Time

STOP_INVESTIGATION_TIME

ALX_ORDER_FIRE_STOP_INVESTIGATION_TIME

Stop Investigation-Time

 

Commands for Life Safety Operation

Command (Key Word)

Command Number Name

English Command Name

RESET_STATION

ALX_ORDER_FIRE_RESET_PANEL

RESET Station

RESET_GROUP

ALX_ORDER_TBS_RESET

RESET Group

ACKNOWLEDGE_STATION

ALX_ORDER_FIRE_ACOUSTICS_OFF

ALX_ORDER_TBS_ACCEPT

ACKNOWLEDGE
System