The Transliner Pro subsystem provides many commands for different data points. Not all of them are supported by Siveillance Control.
The data point types described in this section include commands with the key_name OIS internal parameter. The key_name parameter is the key name of the command which is only used in the CL. The command’s name is defined in the Command Name column. All commands where the command’s number in the order_nr column is a text, for example ALX_ORDER_TBS_ACCEPT, are commands which are directly mapped to commands used by Siveillance Control for the object type of the data point. Other commands with an integer value for the command’s number are commands which are only visible in the Siveillance Control extended command menu. The English texts for the Command Name column can be found in the text_def_order_names.csv file.
INPUT
The commands for the INPUT data point type are as follows:
The COMMAND command type.
- Commands to reset the alarm with the xxxx command.
- Mapped to the xx -i{input_id} NOX command.
key_name | Command Name | order_nr | NOX Command - Example |
---|---|---|---|
RESET_ALARMS_OF_INPUT | Alarme des Eingangs quittieren/rückstellen | ALX_ORDER_TBS_RESET ALX_ORDER_TBS_INTRUSION_ACKNOWLEDGE | xx -i1 |
RESET_ALL_ALARMS_OF_PANEL | Alle Alarme quittieren/rückstellen | ALX_ORDER_TBS_INTRUSION_ACKNOWLEDGE_PANEL | xx |
SEE_SINGLE_ALARM (also used by on_acknowledge) | Alarm gesehen | ALX_ORDER_TBS_ACCEPT | xx -s -u1234 |
The SET_STATE command type.
- Commands to set the input state with the id command.
- Mapped to the id -z{input_id} -d{state} NOX command.
key_name | Command Name | order_nr |
---|---|---|
SET_AKTIV | Input aktivieren | ALX_ORDER_TBS_ON |
SET_INAKTIV | Input deaktivieren | ALX_ORDER_TBS_OFF |
The FORCE_STATE command type.
- Commands to force to set the input state with the id command.
- Mapped to the id -z{input_id} -d{state} –f NOX command.
key_name | Command Name | order_nr |
---|---|---|
FORCE_AKTIV | Input aktivieren erzwingen | 13 |
FORCE_INAKTIV | Input deaktivieren erzwingen | 14 |
OUTPUT
The commands for the VIRTUAL OUTPUT data point type are as follows:
The SET_STATE command type.
- Commands to set the virtual output state with the id command.
- Mapped to the os -z{output_id} -s{state} NOX command.
key_name | Command Name | order_nr |
---|---|---|
SET_ON | On | ALX_ORDER_TBS_START_ACTUATOR |
SET_OFF | Off | ALX_ORDER_TBS_STOP_ACTUATOR |
SET_BLINK | Blink | 6002 |
AREA
The commands for the AREA data point type are as follows:
The COMMAND command type.
- Commands to reset the alarms of an area with the xx command.
- Mapped to the xx -a{area_id} NOX command.
key_name | Command Name | order_nr |
---|---|---|
RESET_ALARMS_OF_AREA | Alarme des Bereichs quittieren/rückstellen | ALX_ORDER_TBS_INTRUSION_ACKNOWLEDGE |
RESET_ALL_ALARMS_OF_PANEL | Alle Alarme quittieren/rückstellen | ALX_ORDER_TBS_INTRUSION_ACKNOWLEDGE_PANEL |
The SET_STATE command type.
- Commands to set the area to an area state with the id command.
- Mapped to the sa -a{area_id} -s{state} NOX command.
key_name | Command Name | order_nr |
---|---|---|
SET_UNSCHARF | Unscharf | ALX_ORDER_TBS_INTRUSION_ZONE_DISARM |
ALIAS_SET_UNSCHARF | Gehtest aus | ALX_ORDER_TBS_INTRUSION_WALKTEST_OFF |
SET_SCHARF | Scharf | ALX_ORDER_TBS_INTRUSION_ZONE_ARM |
SET_INTERN_SCHARF | Intern scharf | ALX_ORDER_TBS_INTRUSION_ZONE_ARM_INTERNAL |
SET_EIN | Ein | 1008 |
SET_AUS | Aus | 1009 |
SET_OFFEN | Offen | 1010 |
SET_ZU | Zu | 1011 |
SET_OFFEN_DURCHGANG | Offen Durchgang | 1012 |
SET_GEHTEST | Gehtest | ALX_ORDER_TBS_INTRUSION_WALKTEST_ON |
SET_KSM_TEST | KSM Test | 1014 |
SET_DK_TEST | DK Test | 1015 |
SET_PL0_UNSCHARF | PL0 - Unscharf | 1016 |
SET_PL1_SEKTOR_KONZEPT1 | PL1 - Sektor Konzept1 | 1017 |
SET_PL2_SEKTOR_KONZEPT2 | PL2 - Sektor Konzept2 | 1018 |
SET_PL3_HIGH_SECURITY | PL3 - High Security | 1019 |
SET_PL3T1_TEMPORAER1 |
|
|
SET_PL3T2_TEMPORAER2 |
|
|
The FORCE_STATE command type.
- Commands to force to set the area to an area state.
- Mapped to the sa -a{area_id} -s{state} -f NOX command.
key_name | Command Name | order_nr |
---|---|---|
FORCE_UNSCHARF | Unscharf erzwingen | 2001 |
FORCE_SCHARF | Scharf erzwingen | 2005 |
FORCE_INTERN_SCHARF | Intern scharf erzwingen | 2007 |
FORCE_EIN | Ein erzwingen | 2008 |
FORCE_AUS | Aus erzwingen | 2009 |
FORCE_OFFEN | Offen erzwingen | 2010 |
FORCE_ZU | Zu erzwingen | 2011 |
FORCE_OFFEN_DURCHGANG | Offen Durchgang erzwingen | 2012 |
FORCE_PL0_UNSCHARF | PL0 - Unscharf erzwingen | 2016 |
FORCE_PL1_SEKTOR_KONZEPT1 | PL1 - Sektor Konzept1 erzwingen | 2017 |
FORCE_PL2_SEKTOR_KONZEPT2 | PL2 - Sektor Konzept2 erzwingen | 2018 |
FORCE_PL3_HIGH_SECURITY | PL3 - High Security erzwingen | 2019 |
The CHECK_STATE command type.
- Commands to check if the area can be set to a given state with the sa command.
- Mapped to the sa -a{area_id} -s{state} -o NOX command.
key_name | Command Name | order_nr |
---|---|---|
CHECK_UNSCHARF | Unscharf testen | 3001 |
CHECK_SCHARF | Scharf testen | ALX_ORDER_TBS_INTRUSION_ZONE_QUERYSTATE |
CHECK_INTERN_SCHARF | Intern scharf testen | 3007 |
CHECK_PL0_UNSCHARF | PL0 - Unscharf testen | 3016 |
CHECK_PL1_SEKTOR_KONZEPT1 | PL1 - Sektor Konzept1 testen | 3017 |
CHECK_PL2_SEKTOR_KONZEPT2 | PL2 - Sektor Konzept2 testen | 3018 |
CHECK_PL3_HIGH_SECURITY | PL3 - High Security testen | 3019 |
SYSTEM
The commands for the SYSTEM data point type are as follows:
The SET_STATE command type.
- Commands to set the service level.
key_name | Command Name | order_nr |
---|---|---|
SET_SERVICE_LEVEL_0 | Wartungsmodus aus | ALX_ORDER_TBS_REVISIONMODE_OFF |
SET_SERVICE_LEVEL_1 | Wartung Level 1 | 31 |
SET_SERVICE_LEVEL_2 | Wartung Level 2 | 32 |
SET_SERVICE_LEVEL_3 | Wartung Level 3 | ALX_ORDER_TBS_REVISIONMODE_ON |
FAILURE
No commands are available for the FAILURE point type.
EXCEPTION_REPORT
No commands are available for the EXCEPTION_REPORT point type.