You can connect the subsystems described in this section to Siveillance Control through OIS. Third-party subsystems are not considered.

D100

D100 is a fire alarm system and can only be integrated using OIS. The connection is established using the VBF Cu-Handler.

The following market packages are supported:

  • D100, MAP version P24213-L1001-S039-xx and above

FS20

FS20 is a fire detection system. When configuring FS20, keep in mind that the data points file needs to be created and imported manually. For FS20, you have to configure a time server device and time synchronization. The connection is established using the FS20 Cu-Handler.

The following market package is supported:

  • FS20 MP 6 plus SR’s
  • FS20 MP 7 plus SR’s
  • FS20 MP 8 plus SR’s

IC Transliner

IC Transliner is an intrusion detection system. IC Transliner is connected to the TR port interface of the IC Transliner ringbus system with protocol version 2 over a serial interface. The connection is established using the Transliner Cu-Handler.

The following prerequisites are required:

  • IC Transliner intrusion detection systems version 4.4 and above
  • TR-Plan version 4.4. and above

SIGMASYS

SIGMASYS is a fire alarm system and can only be integrated using OIS. The connection is established using the VBF Cu-Handler.

The following market packages are supported:

  • SIGMASYS V2.65 and above with PLAN D100 9.4

SiPass

SiPass is an access control system. The OIS SiPass interface interacts with the SiPass system by using the SiPass Integrated Management Station API provided by SiPass. Ensure the SiPass device is up and running while establishing a connection with OIS.

The following market packages are supported:

  • SiPass Integrated 2.95
  • SiPass Management Station API 2.95
  • HRAPIRest 2.95

SIPORT

SIPORT is an access control system. When configuring SIPORT, keep in mind that data points have to be created manually and an UBI port is necessary. You can also configure an event filtering. The connection is established using the SIPORT Cu-Handler.

The following market package is supported:

  • SIPORT MP 3.0.3
  • SIPORT MP 3.2.2
  • SIPORT MP 3.2.5
  • SIPORT MP 3.4.0

SPC

Single Panel Control (SPC) is an intrusion alarm system with on-board wired zones and optional wireless zones. These controllers communicate with intruder devices providing greater security from interference and jamming. The OIS SPC interface interacts with the SPC controller using the FlexC and FleXML protocol. For SPC, you have to manually install the Cu-Handler in OIS. You can also configure event filtering.

The following market packages are supported:

  • SPC 6300 device
  • SPC Firmware Version 3.8.5

Siveillance Intrusion ADV / Pro

Siveillance Intrusion is an intrusion alarm system. When configuring Siveillance Intrusion you have to configure an SSH connection for a secure connection between the Cu-Handler and the control panel itself. The connection is established using the NOX Cu-Handler.

The following market package is supported:

  • Siveillance Intrusion {➢ V11.2b, template version 2.6 VDS

Desigo CC

Desigo CC provides centralized monitoring and control of the integrated building automation, fire safety and security systems. The Desigo CC subsystem connects with the OIS interface through Desigo CC web API.

The following market packages are supported:

  • Desigo CC Integrated 5.1
  • Desigo CC Integrated 6.0