OIS SIPORT integration supports both standard and flexible CL. Commissioner engineers can use Flexible CL configuration for customers migrating from GMA Manager to Siveillance Control.

Configuring PLC Unit with Flexible CL

Configuring points.csv File

  1. In the navigation pane, select the site and afterwards the gateway.
  1. Select the plc unit.
  1. To add the flexible CL configuration files,
  • Click <Add item…>.
  • In the Create tab, select the Directory radio button.
  • Enter Name as data for the directory and click Create.
  • Under the data folder, upload all the files from the following path: /usr/share/doc/ois/cusiport3.0/data/.
  1. Change the package attribute to clsiport-dm. The package attribute defines the list of CL packages to be started.
  1. Click Add to add a new attribute isflexiblecl as Name with the Value as 1.
  1. Click OK.

Configuring points.csv File

  1. In the navigation pane, select the site and then the gateway that you have created.
  1. Select the plc unit.
  1. Select the points.csv file under the data folder.
  • The events and orders are displayed in the right pane in the following format: cu_point_name, cu_point_type, point_placeholder, sis_point_name, type_name, location.
  • cu_point_name: Name of the data point
  • cu_point_type: Type of the data point
  • point_placeholder: A place holder to address the data point for order
  • type_name: OIS data point type used for events and orders. This OIS data point type is defined in point_type_def.csv file
  • location: Location of the detector, which can be left empty
  1. Configure the events according to the described format, for example, #227-Reader0, RDR, @LESER, 227-Reader0, LESER, where 227-Reader0 is the cu_point_name, RDR is the cu_point_type, @LESER is the point_placeholder, 227-Reader0 is the sis_point_name, LESER is the type_name. The location is left empty in the above example.
  1. If you want to receive any of the events or orders in Siveillance Control, remove # in front of the event or order.
  1. Click the Save icon.
  1. Click Upload in the OIS Gateway.

Adding a New Vu-Handler Unit

  1. In the navigation pane, select the site and afterwards the gateway.
  1. Click Add unit.
  1. Add a new Vu-Handler unit SC in the Unit Name.
  1. Select the Unit Type Name as vuweb.
  1. Click Create.
  1. Click add and edit the following attributes:
  • connector: Enter the value vualoxerv.
  • Supervision: Enter the value 30.
  1. Click Submit to upload the Gateway.