All available attributes for the VBF Cu-Handler and their default values are displayed in the tables. If an attribute has not been configured, the default value will apply. The following attributes can be configured for the VBF Cu-Handler unit:
- callpath
- configfile
- eventsbeforeupdate
- import
- mode
- notifyallfieldpoints
- port
- proxycallpath
- proxyhostname
- proxyusername
- speed
- speed
- station_type
- subsysnr
- supervision
- timesync
- vu_neighbours
Attributes that are in bold type are always configured.
General SIGMASYS
Attribute | Description | Default | Disable | Enable | Remark |
---|---|---|---|---|---|
vu_neighbours
| List of the unit names of the Vu-Handlers that are connected to the Cu-Handler. Multiple unit names are separated by comma | - | - | -- | List of the connected Vu-Handlers |
eventsbeforeupdate | Always setting this value to 1 is recommended. If the value 1 is set, events will be transmitted before the update is completed. | 0 | 0 | 1 | Always 1 |
notifyallfieldpoints | Attribute of the PLC
| 0 | 0 | 1 | Attribute of the PLC |
supervision | The supervision time (in seconds) determines the delay after which a line failure is reported. The recommended value is 30. Short monitoring times increase the base load in the network. | 30 | - | 5-n | Monitoring time in seconds |
SIGMASYS Attributes
Attribute | Description | Default | Disable | Enable | Remark |
---|---|---|---|---|---|
station_type | Type of the connected station The permissible value is SIGMASYS. |
|
|
|
|
timesync | When this attribute is set to 1, the time synchronization of the SIGMASYS system by the Cu-Handler is activated. | 0 | 0 | 1 | Activation of time synchronization |
subsysnr | Every VBF integration must be configured with a unique subsysnr. | - | - | - |
|
port | Interface identifier for the serial interface
Depending on the driver and hardware installed, deviations may occur. Virtual Pearl interface card of an extension module:
MOXA:
If a Pearl interface card is used, proceed as follows to install the driver:
If a MOXA interface adapter is used, proceed as follows to install the driver:
| - | - | - | Port of the serial interface, for example /dev/ttyS0 |
mode | If SIGMASYS is connected, master must be entered here. | - | - | - | OISserv is master |
speed | The following baud rates are available:
| - | - | - | Baud rate |