Product | CPU | Frequency | Storage | Hard disk | Other | |
---|---|---|---|---|---|---|
ABT Site | Compatible with Intel and AMD technology | > 2.0 GHz (> 3 GHz recommended) | 16 GB RAM | > 100 GB SSD or HDD with very good performance. The greater the number and size of the projects, the more additional memory is required. An ABT project size may be anywhere between 250 MB and 30 GB. | Monitor: 1680x1050 recommended
| |
Desigo Xworks Plus (and all other utilities) incl. ABT Site/Pro on the same computer | Compatible with Intel and AMD technology | > 2.0 GHz (> 3 GHz recommended)
| 8 GB RAM (> 16 GB RAM recommended) | 50 GB HD with good performance (HDD at very fast access times) Desigo Xworks Plus (XWP) requires ca. 1.4 GB memory. Automation Building Tool (ABT) requires ca. 1-2 GB memory. Uncompressed project data requires an additional 0.5 MB memory per data point (reference value). The performance depends on available memory. | Monitor: 1366x768 DVD (SSD drive) (USB port for Discovery Network Tool (DNT) as alternative to ethernet connection) Multiple core processors, e.g., for VMware | |
Desigo Configuration Module (DCM) | Compatible with Intel and AMD technology | 1.6 GHz | 1 GB RAM | 40 GB HD |
| |
Branch Office Server (BOS) | Compatible with Intel and AMD technology | > 1.6 GHz (2.5 GHz) | 8 GB RAM recommended | HD size depending on project data volume |
| |
RXT10.5 | Compatible with Intel and AMD technology | > 1.6 GHz | 4 GB RAM | HD size depending on project data volume |
|
Desigo Configuration Module (DCM) is in phase-out from 2023-10-31 until the end of 2026.
The indicated values apply to a host installation. For stable and reliable operation of VMware, CPU and RAM requirements are higher.
The recommended values allow for larger projects (up to 12 PXC3 with 8 rooms each per ABT project). For details, see chapter Compatibility with Operating Systems.
Configure SSDs for a long life. See Microsoft documentation.
ABT projects require ca. 2.5 times more memory per PXC3 room automation station compared to PXC automation stations.
Parallel port or USB port for license dongle.
For online functions you need:
- LonWorks interface card or LonWorks dongle
- Ethernet interface
- Connection cable for automation stations
- USB port for P-bus BIM and Discovery Network Tool (DNT) connection
The following software is required:
- Operating system: See chapter Compatibility with Operating Systems
- Microsoft Office: See chapter Compatibility with Microsoft Office
- Acrobat Reader 6.0 or higher (optional installation with tool installation)
- WinZIP
- .NET Framework >= V3.5 (version 3.5 is available on the tool DVD)