A PXC3.E72x supports max. 4 rooms or 8 room modules and is limited to 72 TX-I/O data points.
A PXC3.E.75 supports max. 8 rooms or 16 room modules and is limited to 200 TX-I/O data points.
These criteria must be satisfied to be able to select the correct PXC…:
- The physical TX-I/O data points used
- The total number of I/O data points used from TX-I/O, KNX PL-Link, and DALI
ASN | Physical TX-I/O data points used | Total I/O data points (TX-I/O, DALI, KNX PL-Link) |
---|---|---|
PXC3.E16A | n/a | 64 |
PXC3.E72 | 72 | 140 |
PXC3.E72A | 72 | 140 |
PXC3.E75 | 200 | 280 |
PXC3.E75A | 200 | 280 |
Web clients for room operation
Item | Limit | Description |
---|---|---|
Standard web clients1 | 8 | Recommended number of web clients that can simultaneously access a PXC3. |
Templates with standard background pictures2 | 6 | Maximum number of different templates which are using the default background pictures. |
Customized background pictures2 | 1.5 MB | Maximum total size of all customized background pictures (the PNG file format is used as a reference). |
Key
1 | Restriction: When using standard web clients (web browser on PCs, smart phones, tablets, etc.), the screen display and operation (touch or mouse) are neither modified nor tested for the available browsers. |
2 | Valid values when using 8 room applications at the boundary of maximum system limits. |