DXR2.. can automate up to two rooms for heating, ventilation, air conditioning, shading, and lighting, whereas DXR1 can automate one room and heating, ventilation, and air conditioning only.
The stations communicate with each other and other system components, depending on the type, via BACnet/IP (DXR1.E../DXR2.E..) or BACnet MS/TP (DXR1.M../DXR2.M..). The room automation stations have a set number of I/O data points and an onboard interface to KNX to connect field devices. The automation stations are delivered with preloaded applications and only need to be configured.
A comprehensive library of proven, standardized applications is also available and can be used instead of the preloaded applications. Buttons, sensors, and actuators for lighting and shading are connected to the room automation stations via the KNX PL-Link.
The preloaded and proven standardized applications in the library are configured using ABT Site and offer a great deal of flexibility since the inputs and outputs of the DXR1../DXR2.. can also be configured in addition to the functions.
See Desigo Configurable Room Automation (BACnet) – Product Range Description (A6V10866237).
Compact DXR2 room automation stations for BACnet/IP
Compact DXR2 room automation stations for BACnet MS/TP
Applications
The tables below show the functions of the different applications of the DXR2 room automation stations.
Preloaded applications
Application | Functions |
---|---|
Fan coil unit |
|
Variable air volume |
|
Radiator and chilled ceiling |
|
Fan powered box |
|
Four light groups |
|
Two blinds |
|
Loadable central functions
Application | Functions |
---|---|
Central functions |
|
Loadable central functions (continued)
Application | Functions |
---|---|
Central functions |
|
See Application Catalog.
Compact room automation stations
DXR1 and DXR2 automation stations
DXR2 compact room automation stations
Communication | ||||||||||
BACnet/IP | DXR2.E09-101A | DXR2.E09T-101A | DXR2.E10-101A | DXR2.E10PL-102B | DXR2.E10PLX-102B |
| DXR2.E12P-102A | DXR2.E12PX-102B | DXR2.E18-101A | DXR2.E18-102A |
BACnet MS/TP1 | DXR2.M09-101A | DXR2.M09T-101A | DXR2.M10-101A | DXR2.M10PL-102B | DXR2.M10PLX-102B | DXR2.M11-101A | DXR2.M12P-102A | DXR2.M12PX-102B | DXR2.M18-101A | DXR2.M18-102A |
Applications | ||||||||||
Room operating | • | • | • | • | • | • | • | • | • | • |
Heated / Chilled ceiling radiator | • | • | • | • | • | • | • | • | • | • |
Fan coil unit | • | • | • |
|
| • |
|
| • |
|
VAV system |
|
|
| • | • |
| • | • |
| • |
Lighting | • | • | • | • | • | • | • | • | • | • |
Shading | • | • | • | • | • | • | • | • | • | • |
Central functions1 |
|
|
|
|
|
|
|
| • | • |
Housing | ||||||||||
DIN |
|
|
|
|
| • | • | • | • | • |
Flat | • | • | • | •2 | •2 |
|
|
|
|
|
Operating voltage | ||||||||||
230V | • | • | • |
|
|
|
|
|
|
|
24V |
|
|
| • | • | • | • | • | • | • |
Inputs and outputs onboard | ||||||||||
Digital inputs | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 2 |
Universal inputs | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 | 4 |
Relay outputs | 3 | 1 | 3 |
|
|
|
|
|
|
|
Triac outputs |
| 4 | 4 | 4 | 4 | 6 | 6 | 6 | 8 | 8 |
Analog outputs (DC 0...10 V)3 | 3 | 1 |
| 1 | 1 | 2 | 2 | 2 | 4 | 4 |
Pressure sensor |
|
|
| 1 | 1 |
| 1 | 1 |
|
|
Maximum configuration | ||||||||||
Number of I/O data points4 | 30 | 30 | 30 | 30 | 60 | 30 | 30 | 60 | 60 | 60 |
Integrated power supply for KNX (mA) | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 |
Key
1 | Cannot be combined with other applications. |
2 | Mounting via damper shaft. |
3 | Cannot be extended by KNX PL-Link inputs and outputs. |
4 | Total number of data point used by TX-I/O, KNX PL-Link and DALI. For details, see chapter System Configuration. |
See Compact room automation stations, BACnet/IP, 230 V DXR2.E10.., DXR2.E09.., DXR2.E09T.. (N9204).
See Compact room automation stations, BACnet/IP, 24 V DXR2.E18.., DXR2.E12P.. (N9205).
See Compact room automation stations, BACnet MS/TP, 230 V DXR2.M10.., DXR2.M09.., DXR2.M09T.. (N9206).
See Compact room automation stations, BACnet MS/TP, 24 V DXR2.M11.., DXR2.M12P.., DXR2.M18.. (N9207).
DXR1 compact room automation stations
Communication | |||||
BACnet/IP | DXR1.E09PDZ-112 DXR1.E09PLZ-112 | DXR1.E09PDZ-113 DXR1.E09PLZ-113 | DXR1.E10PL-112 DXR1.E10PD-112 | DXR1.E10PL-113 DXR1.E10PD-113 | DXR1.E02PLZ-112 DXR1.E02PDZ-112 |
BACnet MS/TP1 | DXR1.M09PDZ-112 DXR1.M09PLZ-112 | DXR1.M09PDZ-113 DXR1.M09PLZ-113 |
|
|
|
Applications | |||||
Room operating | • | • | • | • |
|
Heated / Chilled ceiling radiator |
|
| • | • |
|
VAV system | • | • | • | • | • |
Central functions1 |
|
|
|
|
|
Housing | |||||
DIN |
|
|
|
|
|
Flat | •2 | •2 | •2 | •2 | •2 |
Operating voltage | |||||
230V |
|
|
|
|
|
24V | • | • | • | • | • |
Inputs and outputs onboard | |||||
Digital inputs |
|
| 1 | 1 |
|
Universal inputs | 2 | 2 | 2 | 2 |
|
Relay outputs |
|
|
|
|
|
Triac outputs | 4 | 4 | 4 | 4 |
|
Analog outputs (DC 0...10 V)3 | 1 | 1 | 1 | 1 |
|
Pressure sensor | 1 | 1 | 1 | 1 | 1 |
Maximum configuration | |||||
Number of I/O data points4 | 16 | 16 | 22 | 19 | 2 |
Integrated power supply for KNX (mA) |
|
| 50 | 50 |
|
Key
1 | Cannot be combined with other applications. |
2 | Mounting via damper shaft. |
3 | Cannot be extended by KNX PL-Link inputs and outputs. |
4 | Total number of data point used by TX-I/O, KNX PL-Link and DALI. For details, see chapter System Configuration. |
Accessories for DXR1 automation stations
Accessory device | Description |
---|---|
QMA1.N30H | Room sensor for DXR1 room automation stations |
QMX1.M34H | Room unit for DXR1 room automation stations |
DXA.T50 | Air tube accessory kit 50 mm |
See Compact room automation station, BACnet/IP, AC 24 V (Actuating DXR) DXR1.E02PLZ-112, DXR1.E02PDZ-112 (A6V11393935)
See Compact actuating room automation stations, BACnet/IP, AC 24 V (Actuating DXR) DXR1.E09PDZ-112, DXR1.E09PLZ-112, DXR1.E09PDZ-113 (A6V11393931)
See Compact actuating room automation stations, BACnet/IP, AC 24 V (Actuating DXR) DXR1.E10PL-112, DXR1.E10PL-113 (A6V11393933)
See Compact actuating room automation stations, BACnet MS/TP, AC 24 V (Actuating DXR) DXR1.M09PDZ-112, DXR1.M09PLZ-112, DXR1.M09PDZ-113 (A6V11393929)
Applications for DXR1
Application | Functions |
---|---|
Variable air volume |
|
Fan powered box |
|
Room pressurization and fume hood control
Desigo offers a range of air volume flow components and accessories for secure, precise and fast measurement, control and monitoring of air volume flows and room pressures in highly specialized working spaces.
See Desigo Configurable Room Automation (BACnet) – Product Range Description (A6V10866237).
Components for room pressurization and fume hood control
Component | Description |
---|---|
DXR2.E17C.. | Room automation station, BACnet/IP, 24VAC, 17 I/Os, 30 data points |
DXR2.E17CX.. | Room automation station, BACnet/IP, 24VAC, 17 I/Os, 60 data points |
QMX3.P87-1WSC | Operating display panel, wall mounted (KNX) |
QMX3.P88-1WSC | Operating display panel, thin and flush mounted (KNX) |
n/a | Room condition monitor (BACnet/IP) |
Accessories for room pressurization and fume hood control
Accessory device | Description |
---|---|
n/a | Sash wire sensor |
DXA.S04P1 | Air flow pressure sensor (SCOM) |
DXA.S04P1-B | Air flow pressure sensor with IP65 box (SCOM) |
DXA.S12C | Sash open area module (SCOM) |