Microsoft client operating systems
Tool | Compatibility with Microsoft client operating systems |
---|---|
| Windows 10 Professional / Enterprise Windows 11 Professional / Enterprise |
| 64-bit |
XWP ABT Site / ABT Pro | Yes Yes |
RXT10.5 | Yes |
Desigo Configuration Module (DCM) | Yes |
Desigo Configuration Module (DCM) is in phase-out from 2023-10-31 until the end of 2026.
For more details about the compatibility of ABT Site, see ABT Site data sheet (A6V11159913).
Note
Windows 7 and Windows 8.1 are not supported.
For more information about certificates, see Desigo Cybersecurity Guidelines Application Guide (A6V14142297).
Unlisted Microsoft client operating systems/editions (especially Home Premium or 32-bit versions) are not supported.
Branch Office Server (BOS) only supports server operating systems.
LMS/LMU supports several Microsoft client operating systems. For details on requirements and limitations, see License Management Utility (A6V10455206).
Microsoft server operating systems
The end user is responsible for the correct licensing of any third-party licenses.
Product | Compatibility with Microsoft server operating systems | ||
---|---|---|---|
| Windows Server 2012 R2 Standard | Windows Server 2016 Standard | Windows Server 2019 Standard |
| 64-bit | 64-bit | 64-bit |
Branch Office Server (BOS) | Yes | Yes | Yes |
Unlisted Microsoft server operating systems/editions are not supported. They can, however, be used for stand-alone SQL servers and file hosts.
Note
Windows Server 2012 and 2012 R2 support
Microsoft has officially announced the end of support for Windows Server 2012 and 2012 R2 for October 10th 2023. Therefore, tools on Windows Server 2012 and 2012 R2 will no longer be supported after that date. We recommend using Windows Server 2016 or any of the other compatible operating systems instead.