ASN | Max. number of onboard IO- and KNX PL-Link data points | Description |
---|---|---|
DXR2.x09 | 30 | 1 DI, 2 UI, 3 AO, 3 Relay |
DXR2.x09T | 30 | 1 DI, 2 UI, 4 Triac, 1 AO, 1 Relay |
DXR2.x10 | 30 | 1 DI, 2 UI, 4 Triac, 3 Relay |
DXR.x10PL | 30 | 1 Pressure, 1 DI, 2 UI, 4 Triac, 1 AO |
DXR.x10PLX | 60 | 1 Pressure, 1 DI, 2 UI, 4 Triac, 1 AO |
DXR2.x11 | 30 | 1 DI, 2 UI, 6 Triac, 2 AO |
DXR2.x12P | 30 | 1 Pressure, 1 DI, 2 UI, 6 Triac, 2 AO |
DXR2.x12PX | 60 | 1 Pressure, 1 DI, 2 UI, 6 Triac, 2 AO |
DXR2.E17C-1 | 30 | 3 DI, 2 10K input impedance, 4 UI, 4 Triac, 4 AO |
DXR2.E17CX-1 | 60 | 3 DI, 2 10K input impedance, 4 UI, 4 Triac, 4 AO |
DXR2.x18 | 60 | 2 DI, 4 UI, 8 Triac, 4 AO |
Web clients for room operation
Item | Limit | Description |
---|---|---|
Standard web clients1 | 3 | Recommended number of web clients that can simultaneously access a DXR2. |
Templates with standard background pictures2 | 2 | Maximum number of different templates which are using the default background pictures. |
Customized background pictures2 | 1.5 MB | Maximum total size of all customized background pictures (the PNG file format is used as a reference). |
Key
1 | Restriction: When using standard web clients (web browser on PCs, smart phones, tablets, etc.), the screen display and operation (touch or mouse) are neither modified nor tested for the available browsers. |
2 | Valid values when using 8 room applications at the boundary of maximum system limits. |